1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Saw (Low Vibration)

AIC AIR TOOL

Air Saw (Low Vibration)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,005.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Low vibration type.
· For cutting thin plates and pipes.
· It can also be replaced with a file (commercially available: round shaft with diameter of ø3 mm).
· Includes three types of blade: One ironworking tool with approximately 32 serrations per cm.
· For aluminum, with 24 threads/cm.
· For woodworking x 1, approximately 18 ridges/cm

 
Part Number
TL9840
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,005.67

AIC AIR TOOL 1 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Cutting Performance(mm) 3 Main Body, Related Products Body Operating Air Pressure(Mpa) 0.6
Stroke times(Times/min) 10000 Air Consumption Amount(m3/min) 170 Overall Length(mm) 295×90×70
Remark · 3 types of blades provided: 1 blade for iron work, approx. 32 threads/cm, 1 blade for aluminum, approx. 24 threads/cm and 1 blade for wood work, approx. 18 threads/cm

Please check the type/dimensions/specifications of the part TL9840 in the Air Saw (Low Vibration) series.