1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Anest Iwata Air Belt Sander

AIC AIR TOOL

Anest Iwata Air Belt Sander
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,148.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

For deburring/chamfering of narrow places and corners. With angle adjustment mechanism.

 
Part Number
TL9353
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,148.50

AIC AIR TOOL 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Belt Dimension (Width)(mm) 10 Belt Dimension (Length)(mm) 330 Total Length(mm) 280×46×75
Operating Air Pressure(Mpa) 0.6 Number of No-load Revolutions(rpm) 16000 Air Consumption(m³/min) 170
Body mass(g) 800

Please check the type/dimensions/specifications of the part TL9353 in the Anest Iwata Air Belt Sander series.