(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Magic Cloth H 2A3UC

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 3,078.53 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
2A3UC-2520-BK
2A3UC-2520-W
2A3UC-5020-BK
2A3UC-5020-W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Tensile shear strength
(kgf / cm2)
Color Detail Trusco Code Mass
(g)
Amount Of Content

฿ 3,078.53

BINDING TAPES 1 Piece(s) 12 Day(s) Black Color 25 21.5 Black 366-6271 620 1 Roll

฿ 3,078.53

BINDING TAPES 1 Piece(s) 10 Day(s) White Color 25 21.5 White 366-6280 620 1 Roll

฿ 4,501.85

BINDING TAPES 1 Piece(s) 10 Day(s) Black Color 50 40.5 Black 366-6298 1060 1 Roll

฿ 4,499.04

BINDING TAPES 1 Piece(s) 19 Day(s) White Color 50 40.5 White 366-6301 1060 1 Roll

Basic Specifications

  • Product Type
    Adhesive Tape
  • Length(m)
    20
  • Thickness(mm)
    2
  • Details Model
    Banding Tape
  • Use 
    For securing industrial and construction materials
  • Features 1
    Can be fixed firmly with strong engaging force. Also ideal for preventing misalignment.
  • Specifications
    Strong adhesive glue type
  • Material
    Polypropylene (PP)
  • Pressure sensitive adhesive
    Rubber-Based
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Strong hold to keep things securely in place, and ideal for slip prevention.
· Can be cut to various sizes depending on the application.
[Applications]
· Fixing industrial or construction materials.

Part Number
2A3UC-2520-BK
2A3UC-2520-W
2A3UC-5020-BK
2A3UC-5020-W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Width
(mm)
Tensile shear strength
(kgf / cm2)
Color Detail Trusco Code Mass
(g)
Amount Of Content

฿ 3,078.53

BINDING TAPES 1 Piece(s) 12 Day(s) Black Color 25 21.5 Black 366-6271 620 1 Roll

฿ 3,078.53

BINDING TAPES 1 Piece(s) 10 Day(s) White Color 25 21.5 White 366-6280 620 1 Roll

฿ 4,501.85

BINDING TAPES 1 Piece(s) 10 Day(s) Black Color 50 40.5 Black 366-6298 1060 1 Roll

฿ 4,499.04

BINDING TAPES 1 Piece(s) 19 Day(s) White Color 50 40.5 White 366-6301 1060 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1