(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Long Nose Pliers

Long Nose Pliers

You can add up to 6 items to the comparison list.

Loading...

Specifications of SM-LS11

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    280
  • With or without spring
    NA
  • Tip Shape
    Straight
  • Standard(")
    11
  • Main body: option
    Main Body
  • Grip Part
    Anti-slip grip
  • Mass(g)
    320
Part Number
SM-LS11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 312.00

SAB HAND TOOL 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    280
  • With or without spring
    NA
  • Tip Shape
    Straight
  • Standard(")
    11
  • Main body: option
    Main Body
  • Grip Part
    Anti-slip grip
  • Mass(g)
    320

Product Description

For automobile and machinery maintenance. For work in narrow, deep places which are not reachable by hand.

Specifications of SM-LS11

  • Product Category
    Pliers
  • Plier Type
    Pliers
  • Overall Length(mm)
    280
  • With or without spring
    NA
  • Tip Shape
    Straight
  • Standard(")
    11
  • Main body: option
    Main Body
  • Grip Part
    Anti-slip grip
  • Mass(g)
    320
Part Number
SM-LS11
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 312.00

SAB HAND TOOL 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1