- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Slide Type Adjustable Hook Spanner
Specifications of SM-H2
-
- Type
- Hook Wrench
-
- Ratchet mechanism
- NA
-
- Swivel (flex)
- NA
-
- Overall Length(mm)
- 375
-
- Single Product/Set Classification
- Single Item
-
- Specification Range
- 95~165
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,563.48
|
SAB HAND TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
Basic Specifications
-
- Type
- Hook Wrench
-
- Ratchet mechanism
- NA
-
- Swivel (flex)
- NA
-
- Overall Length(mm)
- 375
-
- Single Product/Set Classification
- Single Item
-
- Specification Range
- 95~165
Product Description
[Features]
This is a sliding hook wrench dedicated for grooved round nuts.
It is easy to use because the scale is on the main body.
[Applications]
It can be used for maintenance and adjustment work, etc.
Specifications of SM-H2
-
- Type
- Hook Wrench
-
- Ratchet mechanism
- NA
-
- Swivel (flex)
- NA
-
- Overall Length(mm)
- 375
-
- Single Product/Set Classification
- Single Item
-
- Specification Range
- 95~165
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 1,563.48
|
SAB HAND TOOL
|
1 Piece(s)
|
|
31 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?