(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·A center drill manufactured by tempering with one of the best heat treatment
·Tip angle: 90°
·Drill diameter: 1.8 mm
・ Overall length: 47 mm
・ Work material: General steel
·Tool Material: High-speed steel
·Coating / surface treatment: uncoated
·Single-edged / doubled-edged: doubled-edged
·Peripheral cutting edge Yes/No: no
·Groove length: 2.3 mm
·Body diameter: 8 mm
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | blade diameter (mm) | Nominal | Blade length ℓ (mm) | Body Diameter D (mm) | Overall Length L (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 511.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | 31 Day(s) | 1.1 | 1.1X4 | 1.5 | 4 | 36 | ||
฿ 457.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | 31 Day(s) | 1.3 | 1.3X5 | 1.7 | 5 | 42 | ||
฿ 397.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | 31 Day(s) | 1.4 | 1.4X5 | 1.9 | 5 | 42 | ||
฿ 397.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | 31 Day(s) | 1.6 | 1.6X5 | 2.1 | 5 | 42 | ||
฿ 457.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | 31 Day(s) | 1.7 | 1.7X6 | 2.2 | 6 | 47 | ||
฿ 457.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | 31 Day(s) | 2.2 | 2.2X6 | 2.8 | 6 | 47 | ||
฿ 584.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | 31 Day(s) | 2.3 | 2.3X8 | 2.9 | 8 | 53 | ||
฿ 584.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | 31 Day(s) | 2.4 | 2.4X8 | 3 | 8 | 53 | ||
฿ 584.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | 31 Day(s) | 2.7 | 2.7X8 | 3.4 | 8 | 53 | ||
฿ 584.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | 31 Day(s) | 2.8 | 2.8X8 | 3.6 | 8 | 53 | ||
฿ 584.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | 31 Day(s) | 2.9 | 2.9X8 | 3.7 | 8 | 53 | ||
฿ 584.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | 31 Day(s) | 3.2 | 3.2X8 | 4.2 | 8 | 53 | ||
฿ 999,999,999.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | Quote | 4.1 | 4.1X10 | 5.4 | 10 | 55 | ||
฿ 999,999,999.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | Quote | 4.2 | 4.2X10 | 5.5 | 10 | 55 | ||
฿ 999,999,999.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | Quote | 4.3 | 4.3X10 | 5.6 | 10 | 55 | ||
฿ 999,999,999.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | Quote | 4.4 | 4.4X10 | 5.8 | 10 | 55 | ||
฿ 999,999,999.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | Quote | 4.6 | 4.6X10 | 6 | 10 | 55 | ||
฿ 999,999,999.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | Quote | 4.7 | 4.7X10 | 6.1 | 10 | 55 | ||
฿ 999,999,999.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | Quote | 4.8 | 4.8X10 | 6.2 | 10 | 55 | ||
฿ 999,999,999.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | Quote | 4.9 | 4.9X10 | 6.4 | 10 | 55 | ||
฿ 727.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | Quote | 5 | 5X10 | 6.6 | 10 | 55 |
Loading...
Application | Centering (Positioning) | Tip angle (θ) | 90 | work material | general steel |
---|---|---|---|---|---|
Single blade, two blades | Double-edged | Peripheral Blade Y/N | NA | Tool Material Type | High-speed steel |
Coating Y/N | NA | Coating Type | Non-Coated |
How can we improve?
How can we improve?