1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Center Drill, Okabe Standard, Long Center Drill, G Coating 90°

Center Drill, Okabe Standard, Long Center Drill, G Coating 90°
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,601.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A center drill manufactured with tempering using the best heat treatment

Part Number
90GLCD1.0-4-100
90GLCD1.0-4-150
90GLCD1.5-5-100
90GLCD1.5-5-150
90GLCD2.0-6-100
90GLCD2.0-6-150
90GLCD2.0-6-200
90GLCD2.5-7.7-100
90GLCD2.5-7.7-150
90GLCD2.5-8-100
90GLCD2.5-8-150
90GLCD2.5-8-200
90GLCD3.0-7.7-100
90GLCD3.0-7.7-150
90GLCD3.0-8-100
90GLCD3.0-8-150
90GLCD3.0-8-200
90GLCD3.0-10-100
90GLCD3.0-10-150
90GLCD3.0-10-200
90GLCD3.0-10-250
90GLCD4.0-10-100
90GLCD4.0-10-150
90GLCD4.0-10-200
90GLCD4.0-10-250
90GLCD4.0-11-100
90GLCD4.0-11-150
90GLCD4.0-12-100
90GLCD4.0-12-150
90GLCD4.0-12-200
90GLCD4.0-12-250
90GLCD5.0-11-100
90GLCD5.0-11-150
90GLCD5.0-12-100
90GLCD5.0-12-150
90GLCD5.0-12-200
90GLCD5.0-12-250
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)
Nominal Blade length ℓ
(mm)
Body Diameter D
(mm)
Overall Length L
(mm)

฿ 2,970.27

OKB CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 11X41.24100

฿ 4,077.47

OKB CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 11X41.24150

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 1.51.5X51.95100

฿ 3,408.69

OKB CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 1.51.5X51.95150

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 22X62.56100

฿ 3,449.69

OKB CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 22X62.56150

฿ 5,275.73

OKB CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 22X62.56200

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 2.52.5X7.73.17.7100

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 2.52.5X7.73.17.7150

฿ 2,908.16

OKB CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 2.52.5X83.18100

฿ 3,903.79

OKB CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 2.52.5X83.18150

฿ 6,001.80

OKB CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 2.52.5X83.18200

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 33X7.73.77.7100

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 33X7.73.77.7150

฿ 2,601.81

OKB CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 33X83.78100

฿ 3,903.79

OKB CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 33X83.78150

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 33X83.78200

฿ 3,636.64

OKB CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 33X103.710100

฿ 4,601.52

OKB CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 33X103.710150

฿ 7,134.92

OKB CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 33X103.710200

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 33X103.710250

฿ 3,636.64

OKB CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 44X10510100

฿ 4,601.52

OKB CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 44X10510150

฿ 7,134.92

OKB CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 44X10510200

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 44X10510250

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 44X11511100

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 44X11511150

฿ 4,530.96

OKB CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 44X12512100

฿ 5,651.43

OKB CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 44X12512150

฿ 8,745.06

OKB CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 44X12512200

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 44X12512250

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 55X116.311100

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 55X116.311150

฿ 4,530.96

OKB CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 55X126.312100

฿ 5,651.43

OKB CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 55X126.312150

฿ 8,745.06

OKB CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 55X126.312200

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 55X126.312250

Loading...

  1. 1

Basic Information

Application Centering (Positioning) Tip angle (θ) 90 work material general steel / Stainless Steel / Cast Iron / Aluminum / Copper
Single blade, two blades Double-edged Peripheral Blade Y/N NA Tool Material Type High-speed steel
Coating Y/N Available Coating Type G