1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Center Drill, Okabe Standard, Long Center Drill, G Coating 60° (Part Number)

Center Drill, Okabe Standard, Long Center Drill, G Coating 60°
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,067.51/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·A center drill manufactured by tempering with one of the best heat treatment
·Tip angle: 60°
·Drill diameter: 3 mm
・ Overall length: 100 mm
·Work material: General steel / stainless steel / cast iron / aluminum / copper
·Tool Material: High-speed steel
·Coating / surface treatment: For steel
·Single-edged / doubled-edged: doubled-edged
·Peripheral cutting edge Yes/No: no
·Groove length: 3.7 mm
·Body diameter: 8 mm

Part Number
GLCD1.0-4-100
GLCD1.5-5-100
GLCD2.0-6-100
GLCD2.5-7.7-100
GLCD2.5-7.7-150
GLCD2.5-8-100
GLCD3.0-7.7-100
GLCD3.0-7.7-150
GLCD3.0-10-250
GLCD4.0-10-100
GLCD4.0-10-250
GLCD4.0-11-100
GLCD4.0-11-150
GLCD4.0-12-100
GLCD4.0-12-250
GLCD5.0-11-100
GLCD5.0-11-150
GLCD5.0-12-100
GLCD5.0-12-250
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)
Nominal Blade length ℓ
(mm)
Body Diameter D
(mm)
Overall Length L
(mm)

฿ 2,537.29

OKB CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 11X41.24100

฿ 2,067.51

OKB CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 1.51.5X51.95100

฿ 2,166.41

OKB CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 22X62.56100

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 2.52.5X7.73.17.7100

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 2.52.5X7.73.17.7150

฿ 2,441.40

OKB CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 2.52.5X83.18100

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 33X7.73.77.7100

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 33X7.73.77.7150

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 33X103.710250

฿ 3,034.80

OKB CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 44X10510100

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 44X10510250

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 44X11511100

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 44X11511150

฿ 3,997.26

OKB CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 44X12512100

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 44X12512250

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 55X116.311100

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 55X116.311150

฿ 3,997.26

OKB CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 55X126.312100

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 55X126.312250

Loading...

  1. 1

Basic Information

Application Centering (Positioning) Tip angle (θ) 60 work material general steel / Stainless Steel / Cast Iron / Aluminum / Copper
Single blade, two blades Double-edged Peripheral Blade Y/N NA Tool Material Type High-speed steel
Coating Y/N Available Coating Type G