1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Center Drill, Okabe Standard, Long Center Drill 90°

Center Drill, Okabe Standard, Long Center Drill 90°
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,147.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Because it is made of high-speed steel, it has high hardness. It is a center drill manufactured with one of the best heat treatment, making it suitable for machining general steel.

Part Number
90LCD1.0-4-100
90LCD1.0-4-150
90LCD1.5-5-100
90LCD1.5-5-150
90LCD2.0-6-100
90LCD2.0-6-150
90LCD2.0-6-200
90LCD2.5-8-100
90LCD2.5-8-150
90LCD2.5-8-200
90LCD2.5-77-100
90LCD2.5-77-150
90LCD3.0-7.7-100
90LCD3.0-7.7-150
90LCD3.0-8-100
90LCD3.0-8-150
90LCD3.0-8-200
90LCD3.0-10-100
90LCD3.0-10-150
90LCD3.0-10-200
90LCD3.0-10-250
90LCD4.0-10-100
90LCD4.0-10-150
90LCD4.0-10-200
90LCD4.0-10-250
90LCD4.0-11-100
90LCD4.0-11-150
90LCD4.0-12-100
90LCD4.0-12-150
90LCD4.0-12-200
90LCD4.0-12-250
90LCD5.0-11-100
90LCD5.0-11-150
90LCD5.0-12-100
90LCD5.0-12-150
90LCD5.0-12-200
90LCD5.0-12-250
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)
Nominal Blade length ℓ
(mm)
Body Diameter D
(mm)
Overall Length L
(mm)

฿ 1,512.00

CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 11X41.54100

฿ 2,931.07

OKB CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 11X41.24150

฿ 1,147.00

CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 1.51.5X52.25100

฿ 2,270.14

OKB CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 1.51.5X52.25150

฿ 1,207.00

CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 22X636100

฿ 2,317.00

CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 22X636150

฿ 3,727.10

OKB CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 22X62.56200

฿ 1,497.00

CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 2.52.5X83.78100

฿ 2,785.00

CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 2.52.5X83.78150

฿ 3,872.44

OKB CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 2.52.5X83.18200

฿ 1,366.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 2.52.5X7.73.17.7100

฿ 2,516.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 2.52.5X7.73.17.7150

฿ 1,366.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 33X7.73.77.7100

฿ 2,516.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 33X7.73.77.7150

฿ 1,497.00

CHAMFERING CUTTERS 1 Piece(s) 3 Day(s) 33X84.58100

฿ 2,785.00

CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 33X84.58150

฿ 4,331.35

OKB CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 33X83.78200

฿ 1,869.10

OKB CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 33X104.510100

฿ 3,364.06

OKB CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 33X104.510150

฿ 3,994.24

OKB CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 33X104.510200

฿ 6,276.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 33X103.710250

฿ 1,699.00

CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 44X10610100

฿ 3,002.00

CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 44X10610150

฿ 3,994.24

OKB CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 44X10510200

฿ 6,276.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 44X10510250

฿ 1,909.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 44X11611100

฿ 3,499.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 44X11611150

฿ 2,435.97

OKB CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 44X12612100

฿ 4,505.03

OKB CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 44X12612150

฿ 5,542.27

OKB CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 44X12612200

฿ 8,427.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 44X12512250

฿ 1,909.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 55X117.511100

฿ 3,499.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 55X117.511150

฿ 2,923.23

OKB CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 55X126.312100

฿ 4,028.02

OKB CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 55X127.512150

฿ 5,542.27

OKB CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 55X127.512200

฿ 8,427.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 55X126.312250

Loading...

  1. 1

Basic Information

Application Centering (Positioning) Tip angle (θ) 90 work material general steel
Single blade, two blades Double-edged Peripheral Blade Y/N NA Tool Material Type High-speed steel
Coating Y/N NA Coating Type Non-Coated