(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A center drill manufactured with tempering using the best heat treatment
Application | Centering (Positioning) | Tip angle (θ) | 60×120 | work material | general steel |
---|---|---|---|---|---|
Single blade, two blades | Double-edged | Peripheral Blade Y/N | NA | Tool Material Type | High-speed steel |
Coating Y/N | NA | Coating Type | Non-Coated |
Please check the type/dimensions/specifications of the part J2CD1.0-6 in the Center Drill, Okabe Standard, JIS Type 2 60°x120° series.
Part Number |
---|
J2CD1.5-8 |
J2CD2.0-10 |
J2CD2.5-12 |
J2CD3.0-14 |
J2CD4.0-18 |
J2CD5.0-22 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | blade diameter (mm) | Nominal | Blade length ℓ (mm) | Body Diameter D (mm) | Overall Length L (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 769.00 | 1 Piece(s) | 5 Day(s) | 1.5 | 1.5X8 | 1.6 | 8 | 50 | ||
฿ 1,122.00 | 1 Piece(s) | 5 Day(s) | 2 | 2X10 | 2.1 | 10 | 55 | ||
฿ 1,655.00 | 1 Piece(s) | 5 Day(s) | 2.5 | 2.5X12 | 2.6 | 12 | 60 | ||
฿ 2,250.00 | 1 Piece(s) | 4 Day(s) | 3 | 3X14 | 3.2 | 14 | 65 | ||
฿ 4,367.00 | 1 Piece(s) | 3 Day(s) | 4 | 4X18 | 4.2 | 18 | 76 | ||
฿ 5,229.00 | 1 Piece(s) | 31 Day(s) | 5 | 5X22 | 5.3 | 22 | 88 |
How can we improve?
How can we improve?