1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Center Drill, Okabe Standard, Type 1, Carbide 90°

Center Drill, Okabe Standard, Type 1, Carbide 90°
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,035.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Because it uses carbide materials, it has both high hardness and elasticity. It is a center drill manufactured with one of the best heat treatment, and can be used for machining general steel, heat-treated steel, stainless steel, cast iron, etc.

Part Number
90CCD0.3-3
90CCD0.3-390
90CCD0.4-3
90CCD0.4-390
90CCD0.5-3
90CCD0.5-390
90CCD0.6-3.5
90CCD0.6-3.590
90CCD0.7-3.5
90CCD0.7-3.590
90CCD0.8-4
90CCD0.8-490
90CCD0.9-4
90CCD0.9-490
90CCD1.0-4
90CCD1.0-490
90CCD1.2-5
90CCD1.2-590
90CCD1.5-5
90CCD1.5-590
90CCD2.0-5
90CCD2.0-6
90CCD2.0-690
90CCD2.5-6
90CCD2.5-7.7
90CCD2.5-7.790
90CCD2.5-8
90CCD2.5-890
90CCD3.0-7.7
90CCD3.0-7.790
90CCD3.0-8
90CCD3.0-10
90CCD3.0-1090
90CCD3.0-890
90CCD3.2-7.7
90CCD4.0-10
90CCD4.0-11
90CCD4.0-12
90CCD4.0-1090
90CCD4.0-1190
90CCD4.0-1290
90CCD5.0-11
90CCD5.0-12
90CCD5.0-14
90CCD5.0-1190
90CCD5.0-1290
90CCD5.0-1490
90CCD6.0-18
90CCD6.0-1890
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)
Nominal Blade length ℓ
(mm)
Body Diameter D
(mm)
Overall Length L
(mm)

฿ 5,143.06

OKB CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 0.30.3X30.4331

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 0.30.3×390---

฿ 4,837.31

OKB CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 0.40.4X30.5331

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 0.40.4×390---

฿ 4,837.31

OKB CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 0.50.5X30.6331

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 0.50.5×390---

฿ 4,634.68

OKB CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 0.60.6X3.50.73.536

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 0.60.6×3.590---

฿ 4,500.21

OKB CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 0.70.7X3.50.93.536

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 0.70.7×3.590---

฿ 4,432.67

OKB CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 0.80.8X41436

฿ 4,477.00

OKB CHAMFERING CUTTERS 1 Piece(s) 46 Day(s) 0.80.8×490---

฿ 4,365.13

OKB CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 0.90.9X41.1436

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 0.90.9×490---

฿ 4,035.25

OKB CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 11X41.2436

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 11.0×490---

฿ 4,532.17

OKB CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 1.21.2X51.5542

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 1.21.2×590---

฿ 4,271.65

OKB CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 1.51.5X51.9542

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 1.51.5×590---

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 22X52.5542

฿ 4,440.51

OKB CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 22X62.5647

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 22.0×690---

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 2.52.5X63.1647

฿ 5,694.85

OKB CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 2.52.5X7.73.17.757

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 2.52.5×7.790---

฿ 6,293.07

OKB CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 2.52.5X83.1853

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 2.52.5×890---

฿ 5,694.85

OKB CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 33X7.73.77.757

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 33.0×7.790---

฿ 6,293.07

OKB CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 33X83.7853

฿ 8,927.18

OKB CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 33X103.71058

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 33.0×1090---

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 33.0×890---

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 3.23.2X7.747.757

฿ 8,927.18

OKB CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 44X1051058

฿ 11,138.56

OKB CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 44X1151169

฿ 11,294.15

OKB CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 44X1251269

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 44.0×1090---

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 44.0×1190---

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 44.0×1290---

฿ 11,138.56

OKB CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 55X116.31169

฿ 11,294.15

OKB CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 55X126.31269

฿ 16,643.79

OKB CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 55X146.31482

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 55.0×1190---

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 55.0×1290---

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 55.0×1490---

฿ 28,626.37

OKB CHAMFERING CUTTERS 1 Piece(s) 7 Day(s) 66X187.51895

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 66.0×1890---

Loading...

  1. 1

Basic Information

Application Centering (Positioning) Tip angle (θ) 90 work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper
Single blade, two blades Double-edged Peripheral Blade Y/N NA Tool Material Type Carbide
Coating Y/N NA Coating Type Non-Coated