1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Center Drill, Okabe Standard, Type 1, Carbide 60°

Center Drill, Okabe Standard, Type 1, Carbide 60°
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,271.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Because it uses carbide materials, it has both high hardness and elasticity. It is a center drill manufactured with one of the best heat treatment, and can be used for machining general steel, heat-treated steel, stainless steel, cast iron, etc.

Part Number
CCD0.3-3
CCD0.4-3
CCD0.5-3
CCD0.6-3.5
CCD0.7-3.5
CCD0.8-4
CCD0.9-4
CCD1.0-4
CCD1.2-5
CCD1.5-5
CCD2.0-5
CCD2.0-6
CCD2.5-6
CCD2.5-7.7
CCD2.5-8
CCD3.0-7.7
CCD3.0-8
CCD3.0-10
CCD3.2-7.7
CCD4.0-10
CCD4.0-11
CCD4.0-12
CCD5.0-11
CCD5.0-12
CCD5.0-14
CCD6.0-18
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)
Single blade, two blades Nominal Blade length ℓ
(mm)
Body Diameter D
(mm)
Overall Length L
(mm)

฿ 5,143.06

OKB CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 0.3Double-edged0.3X30.4331

฿ 4,837.31

OKB CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 0.4Double-edged0.4X30.5331

฿ 4,837.31

OKB CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 0.5Double-edged0.5X30.6331

฿ 4,634.68

OKB CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 0.6Double-edged0.6X3.50.73.536

฿ 4,500.21

OKB CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 0.7Double-edged0.7X3.50.93.536

฿ 4,432.67

OKB CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 0.8Double-edged0.8X41436

฿ 4,365.13

OKB CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 0.9Double-edged0.9X41.1436

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 1Double-edged1X41.3436

฿ 4,532.17

OKB CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 1.2Double-edged1.2X51.5542

฿ 4,271.65

OKB CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 1.5Double-edged1.5X51.9542

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 2Double-edged2X52.5542

฿ 4,440.51

OKB CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 2Double-edged2X62.6647

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 2.5Double-edged2.5X63.1647

฿ 5,694.85

OKB CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 2.5Double-edged2.5X7.73.27.757

฿ 6,293.07

OKB CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 2.5Double-edged2.5X83.2853

฿ 5,694.85

OKB CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 3Double-edged3X7.73.97.757

฿ 6,293.07

CHAMFERING CUTTERS 1 Piece(s) Same day 3Double-edged3X83.9853

฿ 8,927.18

OKB CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 3Double-edged3X103.91058

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 3.2Double-edged3.2X7.747.757

฿ 8,927.18

OKB CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 4Double-edged4X105.21058

฿ 11,138.56

OKB CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 4Double-edged4X115.21169

฿ 11,294.15

OKB CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 4Double-edged4X125.21269

฿ 11,138.56

OKB CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 5Double-edged5X116.51169

฿ 11,294.15

OKB CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 5Double-edged5X126.31269

฿ 16,643.79

OKB CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 5Double-edged5X146.51482

฿ 28,626.37

OKB CHAMFERING CUTTERS 1 Piece(s) 5 Day(s) 6Single blade6X187.71895

Loading...

  1. 1

Basic Information

Application Centering (Positioning) Tip angle (θ) 60 work material general steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper
Peripheral Blade Y/N NA Tool Material Type Carbide Coating Y/N NA
Coating Type Non-Coated