(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A center drill manufactured with tempering using the best heat treatment
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | blade diameter (mm) | Nominal | Blade length ℓ (mm) | Body Diameter D (mm) | Overall Length L (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | Quote | 0.3 | 0.3X3 | 0.4 | 3 | 31 | ||
฿ 999,999,999.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | Quote | 0.4 | 0.4X3 | 0.5 | 3 | 31 | ||
฿ 999,999,999.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | Quote | 0.5 | 0.5X3 | 0.6 | 3 | 31 | ||
฿ 999,999,999.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | Quote | 0.6 | 0.6X3.5 | 0.7 | 3.5 | 36 | ||
฿ 999,999,999.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | Quote | 0.7 | 0.7X3.5 | 0.9 | 3.5 | 36 | ||
฿ 999,999,999.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | Quote | 0.8 | 0.8X4 | 1 | 4 | 36 | ||
฿ 999,999,999.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | Quote | 0.9 | 0.9X4 | 1.1 | 4 | 36 | ||
฿ 999,999,999.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | Quote | 1 | 1X4 | 1.3 | 4 | 36 | ||
฿ 999,999,999.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | Quote | 1.2 | 1.2X5 | 1.6 | 5 | 42 | ||
฿ 999,999,999.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | Quote | 1.5 | 1.5X5 | 2 | 5 | 42 | ||
฿ 999,999,999.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | Quote | 2 | 2X6 | 2.6 | 6 | 47 | ||
฿ 999,999,999.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | Quote | 2.5 | 2.5X7.7 | 3.2 | 7.7 | 57 | ||
฿ 999,999,999.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | Quote | 3 | 3X7.7 | 3.9 | 7.7 | 57 | ||
฿ 999,999,999.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | Quote | 4 | 4X10 | 5.2 | 10 | 69 | ||
฿ 999,999,999.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | Quote | 4 | 4X11 | 5.2 | 11 | 69 | ||
฿ 999,999,999.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | Quote | 5 | 5X11 | 6.6 | 11 | 69 | ||
฿ 999,999,999.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | Quote | 5 | 5X12 | 6.6 | 12 | 69 | ||
฿ 999,999,999.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | Quote | 6 | 6X16 | 7.8 | 16 | 90 | ||
฿ 999,999,999.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | Quote | 6 | 6X18 | 7.8 | 18 | 95 | ||
฿ 999,999,999.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | Quote | 8 | 8X18 | 10.4 | 18 | 100 | ||
฿ 999,999,999.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | Quote | 10 | 10X18 | 13.1 | 18 | 100 | ||
฿ 999,999,999.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | Quote | 12 | 12X22 | 15.7 | 22 | 110 | ||
฿ 999,999,999.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | Quote | 12 | 12X25 | 15.7 | 25 | 120 |
Loading...
Application | Centering (Positioning) | Tip angle (θ) | 120 | work material | general steel |
---|---|---|---|---|---|
Single blade, two blades | Double-edged | Peripheral Blade Y/N | NA | Tool Material Type | High-speed steel |
Coating Y/N | NA | Coating Type | Non-Coated |
How can we improve?
How can we improve?