1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Center Drill, JIS C Type 60° (Part Number)

Center Drill, JIS C Type 60°
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 1,169.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Because it is made of high-speed steel, it has high hardness. It is a center drill manufactured with one of the best heat treatment, making it suitable for machining general steel.

Part Number
JCCD3.15-10
JCCD5.0-16
JCCD10.0-28SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)
Nominal Blade length ℓ
(mm)
Body Diameter D
(mm)
Overall Length L
(mm)
D1
(mm)
60° maximum diameter D2
(mm)
Blade Length ℓ1
(mm)

฿ 1,169.00

OKB CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 3.153.15X104.81056106.73.5

฿ 2,741.00

OKB CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 55X167.516711610.65.5

฿ 16,706.00

฿ 15,591.71

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 1010X2814.2281122821.27

Loading...

  1. 1

Basic Information

Application Centering (Positioning) Tip angle (θ) 60 work material general steel
Single blade, two blades Double-edged Peripheral Blade Y/N NA Tool Material Type High-speed steel
Coating Y/N NA Coating Type Non-Coated