1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Center Drill, JIS A Type 90°

Center Drill, JIS A Type 90°
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 325.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A center drill manufactured with tempering using the best heat treatment

Part Number
90JACD1.0-4
90JACD1.6-6.3
90JACD1.25-5
90JACD2.0-8
90JACD2.5-10
90JACD3.15-11.2
90JACD4.0-12.5
90JACD5.0-16
90JACD6.3-20
90JACD8.0-25
90JACD10.0-31.5
90JACD12.5-35.5
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)
Nominal Blade length ℓ
(mm)
Body Diameter D
(mm)
Overall Length L
(mm)

฿ 398.03

OKB CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 11X41.1435.5

฿ 359.33

OKB CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 1.61.6X6.31.86.345

฿ 325.47

OKB CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 1.251.25X51.4540

฿ 424.64

OKB CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 22X82.2850

฿ 769.15

OKB CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 2.52.5X102.81056

฿ 827.03

OKB CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 3.153.15X11.23.611.260

฿ 1,094.79

OKB CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 44X12.54.512.563

฿ 2,033.13

OKB CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 55X165.61671

฿ 3,195.81

OKB CHAMFERING CUTTERS 1 Piece(s) 31 Day(s) 6.36.3X207.12080

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 88X25925100

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 1010X31.511.231.5125

฿ 999,999,999.00

OKB CHAMFERING CUTTERS 1 Piece(s) Quote 12.512.5X35.51435.5140

Loading...

  1. 1

Basic Information

Application Centering (Positioning) Tip angle (θ) 90 work material general steel
Single blade, two blades Double-edged Peripheral Blade Y/N NA Tool Material Type High-speed steel
Coating Y/N NA Coating Type Non-Coated