(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Because it is made of high-speed steel, it has high hardness. It is a center drill manufactured with one of the best heat treatment, making it suitable for machining general steel.
Part Number |
---|
JACD0.5-3.15 |
JACD0.8-3.15 |
JACD1.0-3.15 |
JACD1.6-4 |
JACD2.5-6.3 |
JACD3.15-8 |
JACD5.0-12.5 |
JACD6.3-16 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | blade diameter (mm) | Nominal | Blade length ℓ (mm) | Body Diameter D (mm) | Overall Length L (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 599.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | 31 Day(s) | 0.5 | 0.5X3.15 | 0.8 | 3.15 | 31.5 | ||
฿ 410.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | 31 Day(s) | 0.8 | 0.8X3.15 | 1.2 | 3.15 | 31.5 | ||
฿ 390.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | 31 Day(s) | 1 | 1X3.15 | 1.5 | 3.15 | 31.5 | ||
฿ 336.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | 31 Day(s) | 1.6 | 1.6X4 | 2.4 | 4 | 35.5 | ||
฿ 384.00 | CHAMFERING CUTTERS | 12 Piece(s) | 46 Day(s) | 2.5 | 2.5X6.3 | 3.8 | 6.3 | 45 | ||
฿ 447.00 | OKB CHAMFERING CUTTERS | 1 Piece(s) | 4 Day(s) | 3.15 | 3.15X8 | 4.8 | 8 | 50 | ||
฿ 1,200.00 | CHAMFERING CUTTERS | 12 Piece(s) | 46 Day(s) | 5 | 5X12.5 | 7.5 | 12.5 | 63 | ||
฿ 2,172.00 | CHAMFERING CUTTERS | 6 Piece(s) | 46 Day(s) | 6.3 | 6.3X16 | 9.2 | 16 | 71 |
Loading...
Application | Centering (Positioning) | Tip angle (θ) | 60 | work material | general steel |
---|---|---|---|---|---|
Single blade, two blades | Double-edged | Peripheral Blade Y/N | NA | Tool Material Type | High-speed steel |
Coating Y/N | NA | Coating Type | Non-Coated |
How can we improve?
How can we improve?