1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Solid Wire (Soft Steel, for 490 to 550 MPa Class High-Tensile Strength Rope) YM-28 (Part Number)

Solid Wire (Soft Steel, for 490 to 550 MPa Class High-Tensile Strength Rope) YM-28
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 9,700.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Wire for CO2 gas arc welding achieves stable arcs even in low current regions, with low sputtering and good welding workability.
· Enables easy welding and all position welding, particularly back bead welding.
· For outstanding workability during high-speed welding of thin plates.

Part Number
NSSW-YM-28-0.9-20
NSSW-YM-28-1.2-20
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWire Diameter
(mm)
Current range, lower
(A)
Current range, vertical position, elevating, upper Current Range Vertical Downward
(A)
Horizontal Fillet

฿ 9,700.00

NJY WELDING WIRE 1 Piece(s) 20 Day(s) 0.970~20070~140/70~10070~200  70~200

฿ 10,244.00

NJY WELDING WIRE 1 Piece(s) 3 Day(s) 1.280~35080~180/80~15080~24080~350

Loading...

  1. 1

Basic Information

Product Type Welding Wire Shield Gas CO2/Ar+20%CO2 Tensile Strength(Mpa) 550/590
Stretch(%) 27/27 Proof stress(Mpa) 450/480 Absorbed energy((0 °C) J) 120/130
Internal capacity 1 Box (20 kg) Mass(g) 20000 Features This wire for CO2 gas arc welding enables stable arcs even with low currents, low sputtering and excellent arc welding workability. Excellent for backwave welding as well as welding thin plates or welding from any position. Also has excellent workability during high-speed thin plate welding.
Use For butt-jointing and all postures of fillet welding, particularly vertical downward fillet welding for a variety of structures, such as automobiles, railcars, household electrical appliances, industrial machinery, air-conditioning and heating equipment, light gauge steel, pipes, steel beams, bridges, and ships. Main point of welding work To perform stable short circuit movement, there is a need to adjust the suitable value to the arc voltage in response to the welding current value. In the Ar+CO2 mixed gas arc welding, the arc is stabilized over a wide welding current range, spatter is also low, and the beautiful beads outward appearance is obtained. An Example of Chemical Composition of Weld Metal C(%) 0.08/0.08
Si(%) 0.60/0.70 Mn(%) 1.10/1.25 P(%) 0.014/0.015
S(%) 0.010/0.011 JIS Standards Z 3312 YGW12 AWS Standards A5.18 ER70S-G Applicable
Specifications For mild steel and 490 MPa high class tensile steel, for CO2