1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Oil Stone White Flat Type

Oil Stone White Flat Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 740.36/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Flat type Jinpaku oil stone
This is an abrasive stone for precision finishing with minimal wear during machining.
[Abrasive Stone Type]Jinpaku (equivalent to #3,000)

Part Number
OSJW100-25-13
OSJW115-38-16
OSJW150-50-25
OSJW200-50-25
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSTotal Length L
(mm)
Width W
(mm)
Thickness T
(mm)

฿ 740.36

STICK STONE 1 Piece(s) Same day -1002513

฿ 1,405.86

STICK STONE 1 Piece(s) Same day 101153816

฿ 2,577.83

STICK STONE 1 Piece(s) 3 Day(s) -1505025

฿ 3,048.30

CKO STICK STONE 1 Piece(s) 3 Day(s) -2005025

Loading...

  1. 1

Basic Information

Product Type Oilstone Particle Size(#) 3000 Shape Flat Type
Grinding Wheel Type White (#3000 Equivalent) Number of Pieces Per Pack(Pieces) 0