(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Suitable for drilling, reaming and finishing end mill machining.
·Spindle/shank shape: BT
·Spindle/shank type: BT
·Availability of CAD Data: 2D
Part Number |
---|
BT30-HDC09A-75 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Spindle Type | Retention possible blade diameter (mm) | Holder Length L (mm) | L1 (mm) | D1 (mm) | B (mm) | Standard Set | Mass (kg) | Collet (sold separately) | Spanner (Sold Separately) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 9,816.67 | NTL COLLET HOLDER | 1 Piece(s) | 35 Day(s) | BT30 | 2.5~9 | 75 | 27~57 | 26 | 0–4 | 29700 | 0.6 | FDC-09 | S-1L |
Loading...
Product Classification | Body | Applicable Machine Tool (Body) | Machining Center | Tool Type | End Mill / Drill / Reamer |
---|
Please check the type/dimensions/specifications of the part BT30-HDC09A-75 in the High Accuracy Collet Holder HDC / A series.
Part Number |
---|
BT30-HDC07A-105 |
BT30-HDC09A-90 |
BT30-HDC12A-105 |
BT30-HDC12A-120 |
BT30-HDC12A-135 |
BT30-HDC12A-75 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Spindle Type | Retention possible blade diameter (mm) | Holder Length L (mm) | L1 (mm) | D1 (mm) | B (mm) | Standard Set | Mass (kg) | Collet (sold separately) | Spanner (Sold Separately) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 10,335.48 | 1 Piece(s) | Same day | BT30 | 0.5~7 | 105 | 22~45 | 23 | 0–4 | 31900 | 0.6 | FDC-07 | S-0 | ||
฿ 10,584.00 | 1 Piece(s) | 15 Day(s) | BT30 | 2.5~9 | 90 | 27~57 | 26 | 0–4 | 30800 | 0.6 | FDC-09 | S-1L | ||
฿ 10,691.61 | 1 Piece(s) | Same day | BT30 | 2.5~12 | 105 | 33~69 | 32 | 0–5 | 33000 | 0.8 | FDC-12 | S-3L | ||
฿ 11,047.74 | 1 Piece(s) | Same day | BT30 | 2.5~12 | 120 | 33~69 | 32 | 0–5 | 34100 | 0.9 | FDC-12 | S-3L | ||
฿ 11,403.87 | 1 Piece(s) | Same day | BT30 | 2.5~12 | 135 | 33~69 | 32 | 0–5 | 35200 | 1.0 | FDC-12 | S-3L | ||
฿ 10,533.33 | 1 Piece(s) | 35 Day(s) | BT30 | 2.5~12 | 75 | 33~69 | 32 | 0–5 | 31900 | 0.6 | FDC-12 | S-3L |
How can we improve?
How can we improve?