(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
Standard type that corresponds to model of each machine tool manufacturer
Two types of center-through compatible/non-compatible
Part Number |
---|
PSB-0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Spindle Type | Retention possible blade diameter (mm) | Holder Length L (mm) | ℓ (mm) | ℓ1 (mm) | Tool type | Through Center (Through blade) | D 0-0.1 (mm) | d1 h7 (mm) | d2 0-0.1 (mm) | ℓ2 0-0.1 (mm) | ℓ3 (mm) | H (mm) | G | θ° | d3 (mm) | Standard Set | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,002.58 | RETENTION STUD | 1 Piece(s) | Same day | BT30 | 16.5 | 43 | 23 | 5 | MAS-1 | - | 11 | 12.5 | 7 | 18 | 4 | 13 | M12 | 45゜ | - | 3100 | 30 |
Loading...
Product Classification | Accessories |
---|
Please check the type/dimensions/specifications of the part PSB-0 in the Pull stud series.
Part Number |
---|
PSB-0-CH |
PSB-0A |
PSB-0A-CH |
PSB-1 |
PSB-10 |
PSB-11 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Spindle Type | Retention possible blade diameter (mm) | Holder Length L (mm) | ℓ (mm) | ℓ1 (mm) | Tool type | Through Center (Through blade) | D 0-0.1 (mm) | d1 h7 (mm) | d2 0-0.1 (mm) | ℓ2 0-0.1 (mm) | ℓ3 (mm) | H (mm) | G | θ° | d3 (mm) | Standard Set | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,296.77 | 1 Piece(s) | 7 Day(s) | BT30 | 16.5 | 43 | 23 | 5 | MAS-1 | ○ | 11 | 12.5 | 7 | 18 | 5.5 | 13 | M12 | 45゜ | 2.5 | 4000 | 25 | ||
฿ 1,002.58 | 1 Piece(s) | 5 Day(s) | BT30 | 16.5 | 43 | 23 | 5 | MAS-2 | - | 11 | 12.5 | 7 | 18 | 4 | 13 | M12 | 60゜ | - | 3100 | 30 | ||
฿ 1,296.77 | 1 Piece(s) | 5 Day(s) | BT30 | 16.5 | 43 | 23 | 5 | MAS-2 | ○ | 11 | 12.5 | 7 | 18 | 5.5 | 13 | M12 | 60゜ | 2.5 | 4000 | 30 | ||
฿ 1,002.58 | 1 Piece(s) | 5 Day(s) | - | 20 | 53 | 28 | 5 | - | - | 13.7 | 13 | 8.9 | 22.5 | 5 | 17 | M12 | 60゜ | - | 3100 | 30 | ||
฿ 1,002.58 | 1 Piece(s) | 5 Day(s) | BT40 | 23 | 50 | 25 | 5 | - | - | 15 | 17 | 10 | 18 | 5 | 19 | M16 | 90゜ | - | 3100 | 65 | ||
฿ 1,002.58 | 1 Piece(s) | 7 Day(s) | BT40 | 23 | 60 | 35 | 6 | - | - | 15 | 17 | 10 | 28 | 5 | 19 | M16 | 90゜ | - | 3100 | 75 |
How can we improve?
How can we improve?