(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
An innovative holder that can adjust the blade tip runout to "zero"
Part Number |
---|
BT30-HDZ07-75 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 13,267.00 | NTL R ZERO HOLDER | 1 Piece(s) | 15 Day(s) |
Loading...
Product Classification | Body | Applicable Machine Tool (Body) | Machining Center | Spindle Type | BT30 |
---|---|---|---|---|---|
Tool Type | End Mill / Drill / Reamer | Retention possible blade diameter(mm) | 0.5~7 | Holder Length L(mm) | 75 |
Type | 1 | L1(mm) | 22~45 | L2(mm) | 37 |
D1(mm) | 23 | L0(mm) | - | B(mm) | 0–4 |
D(mm) | 41 | Reamer | L-3T | Mass(kg) | 0.6 |
Collet (sold separately) | FDC-07 | Spanner (Sold Separately) | S-0 |
Please check the type/dimensions/specifications of the part BT30-HDZ07-75 in the R Zero Holder HDZ series.
How can we improve?
How can we improve?