1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​| Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

G Class Insert (with MJ Breaker) VNGM○○○-MJ

G Class Insert (with MJ Breaker) VNGM○○○-MJ
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 909.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Sharp cutting blade supports light cutting to finishing of hard-to-cut materials

 
Part Number
VNGM160404-MJ-VP10RT
VNGM160408-MJ-VP10RT
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCorner R Corner R Re
(mm)
Notation Symbol

฿ 909.00

MME INSERTS 10 Piece(s) 15 Day(s) 0.40.4VNGM160404-MJ

฿ 909.00

MME INSERTS 10 Piece(s) 15 Day(s) 0.80.8VNGM160408-MJ

Loading...

  1. 1

Basic Information

Shape V (35° Diamond) Application Outer Diameter / Inner Diameter work material Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy
Rake angle Negative Material Details VP10RT Material Type Coating
Breaker With Breaker