1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cutting Insert (with Breaker) CTBT○○○○○-B

Cutting Insert (with Breaker) CTBT○○○○○-B
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,589.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Insert for turning.

 
Part Number
CTBT15160V5RR-B-VP15TF
CTBT20145V5LR-B-VP15TF
CTBT20160V5LL-B-VP15TF
CTBT20160V5LN-B-VP15TF
CTBT20160V5RN-B-VP15TF
CTBT20160V5RR-B-VP15TF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Notation Symbol Dimension W3
(mm)
Total Incision Amount
(mm)

฿ 1,589.00

MME INSERTS 5 Piece(s) 40 Day(s) Right HandedCTBT15160V5RR-B1.516

฿ 1,589.00

MME INSERTS 5 Piece(s) 15 Day(s) Left HandedCTBT20145V5LR-B214.5

฿ 1,589.00

MME INSERTS 5 Piece(s) 15 Day(s) Left HandedCTBT20160V5LL-B216

฿ 1,589.00

MME INSERTS 5 Piece(s) 15 Day(s) Left HandedCTBT20160V5LN-B216

฿ 1,589.00

MME INSERTS 5 Piece(s) 15 Day(s) Right HandedCTBT20160V5RN-B216

฿ 1,589.00

MME INSERTS 5 Piece(s) 15 Day(s) Right HandedCTBT20160V5RR-B216

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Application Grooving / Parting Corner R Re(mm) 0.05
Material Details VP15TF Material Type Coating Breaker With Breaker