1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cutting Insert (with Breaker) CTAT○○○○○-B○

Cutting Insert (with Breaker) CTAT○○○○○-B○
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,335.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Insert for turning.

 
Part Number
CTAT07080V5LL-B-VP15TF
CTAT07080V5RR-B-VP15TF
CTAT10110V5LR-B-VP15TF
CTAT10110V5RL-B-VP15TF
CTAT10120V5LL-B-VP15TF
CTAT10120V5LN-B-VP15TF
CTAT10120V5RN-B-VP15TF
CTAT10120V5RR-B-VP15TF
CTAT15110V5LR-B-VP15TF
CTAT15110V5RL-B-VP15TF
CTAT15120V5LL-B-VP15TF
CTAT15120V5LN-B-VP15TF
CTAT15120V5RN-B-VP15TF
CTAT15120V5RN-BX-VP15TF
CTAT15120V5RR-B-VP15TF
CTAT15120V5RR-BX-VP15TF
CTAT20110V5LR-B-VP15TF
CTAT20110V5RL-B-VP15TF
CTAT20120V5LL-B-VP15TF
CTAT20120V5LN-B-VP15TF
CTAT20120V5RN-B-VP15TF
CTAT20120V5RN-BX-VP15TF
CTAT20120V5RR-B-VP15TF
CTAT20120V5RR-BX-VP15TF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Notation Symbol Dimension W3
(mm)
Dimension B4
(mm)
Total Incision Amount
(mm)

฿ 1,335.00

MME INSERTS 5 Piece(s) 15 Day(s) Left HandedCTAT 07080V5LL-B0.74.58

฿ 1,335.00

MME INSERTS 5 Piece(s) 40 Day(s) Right HandedCTAT 07080V5RR-B0.74.58

฿ 1,335.00

MME INSERTS 5 Piece(s) 40 Day(s) Left HandedCTAT 10110V5LR-B16.711

฿ 1,335.00

MME INSERTS 5 Piece(s) 15 Day(s) Right HandedCTAT 10110V5RL-B16.711

฿ 1,335.00

MME INSERTS 5 Piece(s) 15 Day(s) Left HandedCTAT 10120V5LL-B16.712

฿ 1,335.00

MME INSERTS 5 Piece(s) 40 Day(s) Left HandedCTAT 10120V5LN-B16.712

฿ 1,335.00

MME INSERTS 5 Piece(s) 15 Day(s) Right HandedCTAT 10120V5RN-B16.712

฿ 1,335.00

MME INSERTS 5 Piece(s) 40 Day(s) Right HandedCTAT 10120V5RR-B16.712

฿ 1,335.00

MME INSERTS 5 Piece(s) 40 Day(s) Left HandedCTAT 15110V5LR-B1.56.711

฿ 1,335.00

MME INSERTS 5 Piece(s) 40 Day(s) Right HandedCTAT 15110V5RL-B1.56.711

฿ 1,335.00

MME INSERTS 5 Piece(s) 40 Day(s) Left HandedCTAT 15120V5LL-B1.56.712

฿ 1,335.00

MME INSERTS 5 Piece(s) 15 Day(s) Left HandedCTAT 15120V5LN-B1.56.712

฿ 1,335.00

MME INSERTS 5 Piece(s) 15 Day(s) Right HandedCTAT 15120V5RN-B1.56.712

฿ 999,999,999.00

MME INSERTS 5 Piece(s) Quote Right HandedCTAT 15120V5RN-BX1.56.712

฿ 1,335.00

MME INSERTS 5 Piece(s) 40 Day(s) Right HandedCTAT 15120V5RR-B1.56.712

฿ 999,999,999.00

MME INSERTS 5 Piece(s) Quote Right HandedCTAT 15120V5RR-BX1.56.712

฿ 1,335.00

MME INSERTS 5 Piece(s) 40 Day(s) Left HandedCTAT 20110V5LR-B26.711

฿ 1,335.00

MME INSERTS 5 Piece(s) 15 Day(s) Right HandedCTAT 20110V5RL-B26.711

฿ 1,335.00

MME INSERTS 5 Piece(s) 15 Day(s) Left HandedCTAT 20120V5LL-B26.712

฿ 1,335.00

MME INSERTS 5 Piece(s) 15 Day(s) Left HandedCTAT 20120V5LN-B26.712

฿ 1,335.00

MME INSERTS 5 Piece(s) 15 Day(s) Right HandedCTAT 20120V5RN-B26.712

฿ 999,999,999.00

MME INSERTS 5 Piece(s) Quote Right HandedCTAT 20120V5RN-BX26.712

฿ 1,335.00

MME INSERTS 5 Piece(s) 40 Day(s) Right HandedCTAT 20120V5RR-B26.712

฿ 999,999,999.00

MME INSERTS 5 Piece(s) Quote Right HandedCTAT 20120V5RR-BX26.712

Loading...

  1. 1

Basic Information

Shape Others Application Grooving / Parting Corner R Re(mm) 0.05
Material Details VP15TF Material Type Coating Breaker With Breaker