1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Cutting Insert (No Breaker) CTAT○○○LL/RR (Part Number)

Cutting Insert (No Breaker) CTAT○○○LL/RR
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,387.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Insert for turning.

 
Part Number
CTAT1012000LL-VP15TF
CTAT1012000RR-VP15TF
CTAT1512000LL-VP15TF
CTAT1512000RR-VP15TF
CTAT2012000LL-VP15TF
CTAT2012000RR-VP15TF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Notation Symbol Dimension W3
(mm)

฿ 1,387.00

MME INSERTS 5 Piece(s) 40 Day(s) Left HandedCTAT 1012000LL1

฿ 1,387.00

MME INSERTS 5 Piece(s) 15 Day(s) Right HandedCTAT 1012000RR1

฿ 1,387.00

MME INSERTS 5 Piece(s) 40 Day(s) Left HandedCTAT 1512000LL1.5

฿ 1,387.00

MME INSERTS 5 Piece(s) 15 Day(s) Right HandedCTAT 1512000RR1.5

฿ 1,387.00

MME INSERTS 5 Piece(s) 15 Day(s) Left HandedCTAT 2012000LL2

฿ 1,387.00

MME INSERTS 5 Piece(s) 40 Day(s) Right HandedCTAT 2012000RR2

Loading...

  1. 1

Basic Information

Shape Others Application Grooving / Parting Corner R Re(mm) 0
Material Details VP15TF Material Type Coating Dimension B4(mm) 6.7
Breaker No breaker Total Incision Amount(mm) 12