1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Grooving Insert (No Breaker) CSVTG○○L

Grooving Insert (No Breaker) CSVTG○○L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,443.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Insert for turning.

 
Part Number
CSVTG07520L-VP15KZ
CSVTG09520L-VP15KZ
CSVTG12030L-VP15KZ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNotation Symbol Dimension W3
(mm)
Dimension B4
(mm)
Total Incision Amount
(mm)

฿ 1,443.00

MME INSERTS 5 Piece(s) 15 Day(s) CSVTG07520L0.7521.4

฿ 1,443.00

MME INSERTS 5 Piece(s) 15 Day(s) CSVTG09520L0.9521.4

฿ 1,443.00

MME INSERTS 5 Piece(s) 15 Day(s) CSVTG12030L1.232.6

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Application Grooving / Parting Selfishly Left Handed
Corner R Re(mm) 0 Material Details VP15KZ Material Type Coating
Dimension D1(mm) 6.35 Dimension S1(mm) 2.38 Breaker No breaker