1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Grooving Insert (for SMG Bit) SMGTR○○○○【1-10 Pieces Per Package】 (Part Number)

Grooving Insert (for SMG Bit) SMGTR○○○○
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 687.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Outer diameter grinding type produces an excellent cutting edge and enables high precision machining

 
Part Number
SMGTR16X2050-HTI10
SMGTR16X2050C-HTI10
SMGTR16X2050C-NX2525
SMGTR16X2050C-UTI20T
SMGTR16X2060-HTI10
SMGTR16X2060-NX2525
SMGTR16X2060-UTI20T
SMGTR16X2060C-HTI10
SMGTR16X2060C-NX2525
SMGTR16X2060C-UTI20T
SMGTR16X2070C-HTI10
SMGTR16X2070C-NX2525
SMGTR16X2070C-UTI20T
SMGTR16X2075C-HTI10
SMGTR16X2075C-NX2525
SMGTR16X2075C-UTI20T
SMGTR16X2080C-HTI10
SMGTR16X2080C-NX2525
SMGTR16X2080C-UTI20T
SMGTR16X2090C-HTI10
SMGTR16X2090C-NX2525
SMGTR16X2090C-UTI20T
SMGTR16X2095C-HTI10
SMGTR16X2095C-NX2525
SMGTR16X2095C-UTI20T
SMGTR16X2100C-HTI10
SMGTR16X2100C-NX2525
SMGTR16X2100C-UTI20T
SMGTR16X2110C-HTI10
SMGTR16X2110C-NX2525
SMGTR16X2110C-UTI20T
SMGTR16X2120C-HTI10
SMGTR16X2120C-NX2525
SMGTR16X2120C-UTI20T
SMGTR16X2130C-HTI10
SMGTR16X2130C-NX2525
SMGTR16X2130C-UTI20T
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Shipwork material Notation Symbol Material Details Material Type Dimension L3
(mm)
Flute Width
(mm)
Dimension C
(mm)

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Cast IronSMGTR16X2050HTi10-1.50.5-

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Cast IronSMGTR16X2050CHTi10-1.50.50.05

฿ 880.00

MME INSERTS 10 Piece(s) 40 Day(s) SteelSMGTR16X2050CNX2525-1.50.50.05

฿ 880.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast IronSMGTR16X2050CUTi20T-1.50.50.05

฿ 880.00

MME INSERTS 10 Piece(s) 15 Day(s) Cast IronSMGTR16X2060HTi10-1.50.6-

฿ 880.00

MME INSERTS 10 Piece(s) 15 Day(s) SteelSMGTR16X2060NX2525-1.50.6-

฿ 880.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast IronSMGTR16X2060UTi20T-1.50.6-

฿ 880.00

MME INSERTS 10 Piece(s) 15 Day(s) Cast IronSMGTR16X2060CHTi10-1.50.60.05

฿ 880.00

MME INSERTS 10 Piece(s) 15 Day(s) SteelSMGTR16X2060CNX2525-1.50.60.05

฿ 880.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast IronSMGTR16X2060CUTi20T-1.50.60.05

฿ 880.00

MME INSERTS 10 Piece(s) 15 Day(s) Cast IronSMGTR16X2070CHTi10-20.70.05

฿ 880.00

MME INSERTS 10 Piece(s) 15 Day(s) SteelSMGTR16X2070CNX2525-20.70.05

฿ 880.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast IronSMGTR16X2070CUTi20T-20.70.05

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Cast IronSMGTR16X2075CHTi10-20.750.05

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote SteelSMGTR16X2075CNX2525-20.750.05

฿ 743.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast IronSMGTR16X2075CUTi20T-20.750.05

฿ 743.00

MME INSERTS 10 Piece(s) 40 Day(s) Cast IronSMGTR16X2080CHTi10Carbide20.80.1

฿ 743.00

MME INSERTS 10 Piece(s) 15 Day(s) SteelSMGTR16X2080CNX2525-20.80.1

฿ 743.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast IronSMGTR16X2080CUTi20T-20.80.1

฿ 743.00

MME INSERTS 10 Piece(s) 15 Day(s) Cast IronSMGTR16X2090CHTi10Carbide20.90.1

฿ 743.00

MME INSERTS 10 Piece(s) 35 Day(s) SteelSMGTR16X2090CNX2525Cermet20.90.1

฿ 743.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast IronSMGTR16X2090CUTi20TCarbide20.90.1

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Cast IronSMGTR16X2095CHTi10Carbide20.950.1

฿ 743.00

MME INSERTS 10 Piece(s) 40 Day(s) SteelSMGTR16X2095CNX2525Cermet20.950.1

฿ 743.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast IronSMGTR16X2095CUTi20TCarbide20.950.1

฿ 743.00

MME INSERTS 10 Piece(s) 40 Day(s) Cast IronSMGTR16X2100CHTi10Carbide2.510.1

฿ 687.00

MME INSERTS 10 Piece(s) 40 Day(s) SteelSMGTR16X2100CNX2525Cermet2.510.1

฿ 7,322.00

MME INSERTS 1 Pack(s)

10 Pieces Per Package

20 Day(s) Steel / Stainless Steel / Cast IronSMGTR16X2100CUTi20TCarbide2.510.1

฿ 743.00

MME INSERTS 10 Piece(s) 15 Day(s) Cast IronSMGTR16X2110CHTi10Carbide2.51.10.1

฿ 743.00

MME INSERTS 10 Piece(s) 35 Day(s) SteelSMGTR16X2110CNX2525Cermet2.51.10.1

฿ 743.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast IronSMGTR16X2110CUTi20TCarbide2.51.10.1

฿ 999,999,999.00

MME INSERTS 10 Piece(s) Quote Cast IronSMGTR16X2120CHTi10Carbide2.51.20.1

฿ 743.00

MME INSERTS 10 Piece(s) 40 Day(s) SteelSMGTR16X2120CNX2525Cermet2.51.20.1

฿ 743.00

MME INSERTS 10 Piece(s) 40 Day(s) Steel / Stainless Steel / Cast IronSMGTR16X2120CUTi20TCarbide2.51.20.1

฿ 743.00

MME INSERTS 10 Piece(s) 15 Day(s) Cast IronSMGTR16X2130CHTi10Carbide2.51.30.1

฿ 743.00

MME INSERTS 10 Piece(s) 15 Day(s) SteelSMGTR16X2130CNX2525Cermet2.51.30.1

฿ 743.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel / Stainless Steel / Cast IronSMGTR16X2130CUTi20TCarbide2.51.30.1

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application Grooving / Parting Outer Diameter/Inner Diameter Major Diameter
Dimension D1(mm) 9.525 Dimension S1(mm) 2 Breaker No breaker