1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Grooving Insert (for MG Bit) MGTL○○○○○ (MGTL33125-UTI20T)

MME INSERTS

Grooving Insert (for MG Bit) MGTL○○○○○ (MGTL33125-UTI20T)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Insert for turning.

 
Part Number
MGTL33125-UTI20T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details Material Type Dimension D1
(mm)
Dimension S1
(mm)
Dimension Re
(mm)
Dimension B4
(mm)
Flute Width
(mm)

฿ 756.00

MME INSERTS 10 Piece(s) 15 Day(s) Steel0.20.2MGTR33145UTi20TCarbide alloy9.5254.76-1.21.25

Loading...

  1. 1

Basic Information

Shape Others Application Grooving / Parting Rake angle Negative
Selfishly Left Handed Breaker No breaker

Please check the type/dimensions/specifications of the part MGTL33125-UTI20T in the Grooving Insert (for MG Bit) MGTL○○○○○ series.

Products with similar specification

Part Number
MGTL33125-VP20MF
MGTL33145-VP20MF
MGTL33150-NX2525
MGTL33150-UTI20T
MGTL33150-VP20MF
MGTL33175-NX2525
Part NumberPriceMinimum Order QtyVolume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details Material Type Dimension D1
(mm)
Dimension S1
(mm)
Dimension Re
(mm)
Dimension B4
(mm)
Flute Width
(mm)

฿ 972.00

10 Piece(s) 15 Day(s) Steel / Cast Iron0.20.2MGTL33125VP20MFCoating9.5254.76-1.21.25

฿ 972.00

10 Piece(s) 15 Day(s) Steel / Cast Iron0.20.2MGTL33145VP20MFCoating9.5254.76-1.51.45

฿ 756.00

10 Piece(s) 40 Day(s) Steel0.20.2MGTL33150NX2525Cermet9.5254.76-31.5

฿ 756.00

10 Piece(s) 15 Day(s) Steel0.20.2MGTR33175UTi20TCarbide alloy9.5254.76-31.5

฿ 972.00

10 Piece(s) 40 Day(s) Steel / Cast Iron0.20.2MGTL33150VP20MFCoating9.5254.76-31.5

฿ 756.00

10 Piece(s) 15 Day(s) Steel0.20.2MGTL33175NX2525Cermet9.5254.76-31.75