1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Grooving Insert (for GY Holster) GY2M○○○○N-○【1-10 Pieces Per Package】

Grooving Insert (for GY Holster) GY2M○○○○N-○
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 438.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Product pictures are for reference only !!!!
  • Please check product specification before order !!!!

Product Description

A grooving tool that can handle a variety of machining by combining a variety of holders and inserts.
[Features]
・Achieves high performance with strength comparable to that of an integrated type・
Reliable grooving processing realized by a unique fastening system
・Sense of unity created by the Trilock system
・Variety of insert variations
[Applications]
・Modular, insert Compatible with various groove widths by exchanging

●GY2M○○-GU type                                                                                         ●GY2M○○-GS type
 

●GY1M○○-GM type                                                                                        ●GY2M○○-GM type
 

●GY1M○○R/L-GM type                                                                                  ●GY2M○○R/L-GM type
 

●GY1G○○-GFGS type                                                                                    ●GY2G○○-MF type
 

●GY2M○○-MS type                                                                                         ●GY2M○○-MM type
 

●GY2M○○-BM type                                                                                         ●GY2B○○ type
 

●GY1B○○ type                                                                                                ●GY2G○○-GL type

 

GRADES FOR TURNING / TURNING APPLICATION RANGE

Part Number
GY1M0200D020N-GM-MP9015
GY1M0200D020N-GM-MP9025
GY1M0250E020N-GM-MP9015
GY1M0250E020N-GM-MP9025
GY1M0300F030N-GM-MP9015
GY1M0300F030N-GM-MP9025
GY1M0400G030N-GM-MP9015
GY1M0400G030N-GM-MP9025
GY1M0500H040N-GM-MP9015
GY1M0500H040N-GM-MP9025
GY2M0150C010N-GS-NX2525
GY2M0150C010N-GS-VP10RT
GY2M0150C010N-GS-VP20RT
GY2M0150C020N-GM-MP9015
GY2M0150C020N-GM-MP9025
GY2M0150C020N-GM-NX2525
GY2M0150C020N-GM-VP10RT
GY2M0150C020N-GM-VP20RT
GY2M0200D020N-GM-MP9015
GY2M0200D020N-GM-MP9025
GY2M0200D020N-GM-MY5015
GY2M0200D020N-GM-NX2525
GY2M0200D020N-GM-VP10RT
GY2M0200D020N-GM-VP20RT
GY2M0200D020N-GS-NX2525
GY2M0200D020N-GS-VP10RT
GY2M0200D020N-GS-VP20RT
GY2M0200D020N-GU-NX2525
GY2M0200D020N-GU-VP10RT
GY2M0200D020N-GU-VP20RT
GY2M0200D020N-MM-MP9015
GY2M0200D020N-MM-MP9025
GY2M0200D020N-MM-MY5015
GY2M0200D020N-MM-NX2525
GY2M0200D020N-MM-VP10RT
GY2M0200D020N-MM-VP20RT
GY2M0200D020N-MS-MY5015
GY2M0200D020N-MS-NX2525
GY2M0200D020N-MS-VP10RT
GY2M0200D020N-MS-VP20RT
GY2M0200D100N-BM-MP9015
GY2M0200D100N-BM-MP9025
GY2M0200D100N-BM-MY5015
GY2M0200D100N-BM-NX2525
GY2M0200D100N-BM-VP10RT
GY2M0200D100N-BM-VP20RT
GY2M0239E020N-GM-MP9015
GY2M0239E020N-GM-MP9025
GY2M0239E020N-GM-MY5015
GY2M0239E020N-GM-NX2525
GY2M0239E020N-GM-VP10RT
GY2M0239E020N-GM-VP20RT
GY2M0239E020N-GS-NX2525
GY2M0239E020N-GS-VP10RT
GY2M0239E020N-GS-VP20RT
GY2M0239E020N-GU-NX2525
GY2M0239E020N-GU-VP10RT
GY2M0239E020N-GU-VP20RT
GY2M0250E020N-GM-MP9015
GY2M0250E020N-GM-MP9025
GY2M0250E020N-GM-MY5015
GY2M0250E020N-GM-NX2525
GY2M0250E020N-GM-VP10RT
GY2M0250E020N-GM-VP20RT
GY2M0250E020N-GS-NX2525
GY2M0250E020N-GS-VP10RT
GY2M0250E020N-GS-VP20RT
GY2M0250E020N-GU-NX2525
GY2M0250E020N-GU-VP10RT
GY2M0250E020N-GU-VP20RT
GY2M0250E020N-MM-MP9015
GY2M0250E020N-MM-MP9025
GY2M0250E020N-MM-MY5015
GY2M0250E020N-MM-NX2525
GY2M0250E020N-MM-VP10RT
GY2M0250E020N-MM-VP20RT
GY2M0250E020N-MS-MY5015
GY2M0250E020N-MS-NX2525
GY2M0250E020N-MS-VP10RT
GY2M0250E020N-MS-VP20RT
GY2M0250E125N-BM-MP9015
GY2M0250E125N-BM-MP9025
GY2M0250E125N-BM-MY5015
GY2M0250E125N-BM-NX2525
GY2M0250E125N-BM-VP10RT
GY2M0250E125N-BM-VP20RT
GY2M0300F020N-GS-NX2525
GY2M0300F020N-GS-VP10RT
GY2M0300F020N-GS-VP20RT
GY2M0300F020N-MM-MP9015
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Shipwork material Corner R Corner R Re
(mm)
Notation Symbol Material Details Cutting edge length (L)
(mm)
Trusco Code Cutting depth maximum (CDX)
(mm)
AN
(°)
Material Type Breaker Cutting width (CW)
(mm)

฿ 438.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy0.20.2GY1M0200D020N-GMMP901520.7--7Coated・CarbideGM2

฿ 438.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy0.20.2GY1M0200D020N-GMMP902520.7--7Coated・CarbideGM2

฿ 448.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy0.20.2GY1M0250E020N-GMMP901520.7--7Coated・CarbideGM2.5

฿ 448.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy0.20.2GY1M0250E020N-GMMP902520.7--7Coated・CarbideGM2.5

฿ 472.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy0.30.3GY1M0300F030N-GMMP901520.7--7Coated・CarbideGM3

฿ 472.00

TURNING INSERTS 10 Piece(s) 15 Day(s) Heat-Resistant Alloy, Titanium Alloy0.30.3GY1M0300F030N-GMMP902520.7--7Coated・CarbideGM3

฿ 508.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Heat-Resistant Alloy, Titanium Alloy0.30.3GY1M0400G030N-GMMP901525.65--7Coated・CarbideGM4

฿ 508.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Heat-Resistant Alloy, Titanium Alloy0.30.3GY1M0400G030N-GMMP902525.65--7Coated・CarbideGM4

฿ 542.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Heat-Resistant Alloy, Titanium Alloy0.40.4GY1M0500H040N-GMMP901525.65--7Coated・CarbideGM5

฿ 542.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Heat-Resistant Alloy, Titanium Alloy0.40.4GY1M0500H040N-GMMP902525.65--7Coated・CarbideGM5

฿ 562.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast IronOthers0.1GY2M0150C010N-GSNX252514.7-13.4-Non-coated・CermetGS1.5

฿ 650.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthers0.1GY2M0150C010N-GSVP10RT14.7-13.4-Coated・CarbideGS1.5

฿ 650.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthers0.1GY2M0150C010N-GSVP20RT14.7-13.4-Coated・CarbideGS1.5

฿ 650.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Heat-Resistant Alloy, Titanium Alloy0.20.2GY2M0150C020N-GMMP901514.7-13.9-Coated・CarbideGM1.5

฿ 650.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Heat-Resistant Alloy, Titanium Alloy0.20.2GY2M0150C020N-GMMP902514.7-13.9-Coated・CarbideGM1.5

฿ 562.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast Iron0.20.2GY2M0150C020N-GMNX252514.7-13.9-Non-coated・CermetGM1.5

฿ 650.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.20.2GY2M0150C020N-GMVP10RT14.7-13.9-Coated・CarbideGM1.5

฿ 650.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.20.2GY2M0150C020N-GMVP20RT14.7-13.9-Coated・CarbideGM1.5

฿ 568.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Heat-Resistant Alloy, Titanium Alloy0.20.2GY2M0200D020N-GMMP901520.7-19.4-Coated・CarbideGM2

฿ 568.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Heat-Resistant Alloy, Titanium Alloy0.20.2GY2M0200D020N-GMMP902520.7-19.4-Coated・CarbideGM2

฿ 568.00

TURNING INSERTS 1 Pack(s)

10 Pieces Per Package

15 Day(s) Steel / Cast Iron0.20.2GY2M0200D020N-GMMY501520.7-19.4-Coated・CarbideGM2

฿ 536.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast Iron0.20.2GY2M0200D020N-GMNX252520.7-19.4-Non-coated・CermetGM2

฿ 568.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.20.2GY2M0200D020N-GMVP10RT20.7-19.4-Coated・CarbideGM2

฿ 568.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.20.2GY2M0200D020N-GMVP20RT20.7-19.4-Coated・CarbideGM2

฿ 500.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast Iron0.20.2GY2M0200D020N-GSNX252520.7-18.7-Non-coated・CermetGS2

฿ 568.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.20.2GY2M0200D020N-GSVP10RT20.7-18.7-Coated・CarbideGS2

฿ 568.00

TURNING INSERTS 1 Pack(s)

10 Pieces Per Package

15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.20.2GY2M0200D020N-GSVP20RT20.7-18.7-Coated・CarbideGS2

฿ 564.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast Iron0.20.2GY2M0200D020N-GUNX252520.7-19.7-Non-coated・CermetGU2

฿ 616.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.20.2GY2M0200D020N-GUVP10RT20.7-19.7-Coated・CarbideGU2

฿ 616.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.20.2GY2M0200D020N-GUVP20RT20.7-19.7-Coated・CarbideGU2

฿ 644.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Heat-Resistant Alloy, Titanium Alloy0.20.2GY2M0200D020N-MMMP901520.7-19.1-Coated・CarbideMM2

฿ 644.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Heat-Resistant Alloy, Titanium Alloy0.20.2GY2M0200D020N-MMMP902520.7-19.1-Coated・CarbideMM2

฿ 644.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Cast Iron0.20.2GY2M0200D020N-MMMY501520.7-19.1-Coated・CarbideMM2

฿ 564.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast Iron0.20.2GY2M0200D020N-MMNX252520.7-19.1-Non-coated・CermetMM2

฿ 644.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.20.2GY2M0200D020N-MMVP10RT20.7-19.1-Coated・CarbideMM2

฿ 644.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.20.2GY2M0200D020N-MMVP20RT20.7-19.1-Coated・CarbideMM2

฿ 644.00

TURNING INSERTS 1 Pack(s)

10 Pieces Per Package

15 Day(s) Steel / Cast Iron0.20.2GY2M0200D020N-MSMY501520.7-19.1-Coated・CarbideMS2

฿ 564.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast Iron0.20.2GY2M0200D020N-MSNX252520.7-19.1-Non-coated・CermetMS2

฿ 644.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.20.2GY2M0200D020N-MSVP10RT20.7-19.1-Coated・CarbideMS2

฿ 644.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.20.2GY2M0200D020N-MSVP20RT20.7-19.1-Coated・CarbideMS2

฿ 644.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Heat-Resistant Alloy, Titanium AlloyOthers1GY2M0200D100N-BMMP901520.9-19.5-Coated・CarbideBM2

฿ 644.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Heat-Resistant Alloy, Titanium AlloyOthers1GY2M0200D100N-BMMP902520.9-19.5-Coated・CarbideBM2

฿ 644.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Cast IronOthers1GY2M0200D100N-BMMY501520.9-19.5-Coated・CarbideBM2

฿ 564.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast IronOthers1GY2M0200D100N-BMNX252520.9-19.5-Non-coated・CermetBM2

฿ 644.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthers1GY2M0200D100N-BMVP10RT20.9-19.5-Coated・CarbideBM2

฿ 644.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthers1GY2M0200D100N-BMVP20RT20.9-19.5-Coated・CarbideBM2

฿ 582.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Heat-Resistant Alloy, Titanium Alloy0.20.2GY2M0239E020N-GMMP901520.7-19.4-Coated・CarbideGM2.39

฿ 582.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Heat-Resistant Alloy, Titanium Alloy0.20.2GY2M0239E020N-GMMP902520.7-19.4-Coated・CarbideGM2.39

฿ 582.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Cast Iron0.20.2GY2M0239E020N-GMMY501520.7-19.4-Coated・CarbideGM2.39

฿ 564.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast Iron0.20.2GY2M0239E020N-GMNX252520.7-19.4-Non-coated・CermetGM2.39

฿ 582.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.20.2GY2M0239E020N-GMVP10RT20.7-19.4-Coated・CarbideGM2.39

฿ 582.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.20.2GY2M0239E020N-GMVP20RT20.7-19.4-Coated・CarbideGM2.39

฿ 512.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast Iron0.20.2GY2M0239E020N-GSNX252520.7-18.5-Non-coated・CermetGS2.39

฿ 582.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.20.2GY2M0239E020N-GSVP10RT20.7-18.5-Coated・CarbideGS2.39

฿ 582.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.20.2GY2M0239E020N-GSVP20RT20.7-18.5-Coated・CarbideGS2.39

฿ 590.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast Iron0.20.2GY2M0239E020N-GUNX252520.7-19.8-Non-coated・CermetGU2.39

฿ 644.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.20.2GY2M0239E020N-GUVP10RT20.7-19.8-Coated・CarbideGU2.39

฿ 644.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.20.2GY2M0239E020N-GUVP20RT20.7-19.8-Coated・CarbideGU2.39

฿ 582.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Heat-Resistant Alloy, Titanium Alloy0.20.2GY2M0250E020N-GMMP901520.7-19.4-Coated・CarbideGM2.5

฿ 582.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Heat-Resistant Alloy, Titanium Alloy0.20.2GY2M0250E020N-GMMP902520.7-19.4-Coated・CarbideGM2.5

฿ 582.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Cast Iron0.20.2GY2M0250E020N-GMMY501520.7-19.4-Coated・CarbideGM2.5

฿ 564.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast Iron0.20.2GY2M0250E020N-GMNX252520.7-19.4-Non-coated・CermetGM2.5

฿ 582.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.20.2GY2M0250E020N-GMVP10RT20.7-19.4-Coated・CarbideGM2.5

฿ 582.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.20.2GY2M0250E020N-GMVP20RT20.7-19.4-Coated・CarbideGM2.5

฿ 512.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast Iron0.20.2GY2M0250E020N-GSNX252520.7-18.5-Non-coated・CermetGS2.5

฿ 582.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.20.2GY2M0250E020N-GSVP10RT20.7-18.5-Coated・CarbideGS2.5

฿ 582.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.20.2GY2M0250E020N-GSVP20RT20.7-18.5-Coated・CarbideGS2.5

฿ 590.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast Iron0.20.2GY2M0250E020N-GUNX252520.7-19.5-Non-coated・CermetGU2.5

฿ 644.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.20.2GY2M0250E020N-GUVP10RT20.7-19.5-Coated・CarbideGU2.5

฿ 644.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.20.2GY2M0250E020N-GUVP20RT20.7-19.5-Coated・CarbideGU2.5

฿ 670.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Heat-Resistant Alloy, Titanium Alloy0.20.2GY2M0250E020N-MMMP901520.7-19.1-Coated・CarbideMM2.5

฿ 670.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Heat-Resistant Alloy, Titanium Alloy0.20.2GY2M0250E020N-MMMP902520.7-19.1-Coated・CarbideMM2.5

฿ 670.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Cast Iron0.20.2GY2M0250E020N-MMMY501520.7-19.1-Coated・CarbideMM2.5

฿ 590.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast Iron0.20.2GY2M0250E020N-MMNX252520.7-19.1-Non-coated・CermetMM2.5

฿ 670.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.20.2GY2M0250E020N-MMVP10RT20.7-19.1-Coated・CarbideMM2.5

฿ 670.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.20.2GY2M0250E020N-MMVP20RT20.7-19.1-Coated・CarbideMM2.5

฿ 670.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Cast Iron0.20.2GY2M0250E020N-MSMY501520.7-19.1-Coated・CarbideMS2.5

฿ 590.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast Iron0.20.2GY2M0250E020N-MSNX252520.7-19.1-Non-coated・CermetMS2.5

฿ 670.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.20.2GY2M0250E020N-MSVP10RT20.7-19.1-Coated・CarbideMS2.5

฿ 670.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.20.2GY2M0250E020N-MSVP20RT20.7-19.1-Coated・CarbideMS2.5

฿ 670.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Heat-Resistant Alloy, Titanium Alloy-1.25GY2M0250E125N-BMMP901520.9-19.3-Coated・CarbideBM2.5

฿ 670.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Heat-Resistant Alloy, Titanium Alloy-1.25GY2M0250E125N-BMMP902520.9-19.3-Coated・CarbideBM2.5

฿ 670.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Cast IronOthers1.25GY2M0250E125N-BMMY501520.9-19.3-Coated・CarbideBM2.5

฿ 590.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast IronOthers1.25GY2M0250E125N-BMNX252520.9-19.3-Non-coated・CermetBM2.5

฿ 670.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthers1.25GY2M0250E125N-BMVP10RT20.9-19.3-Coated・CarbideBM2.5

฿ 670.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium AlloyOthers1.25GY2M0250E125N-BMVP20RT20.9-19.3-Coated・CarbideBM2.5

฿ 544.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast Iron0.20.2GY2M0300F020N-GSNX252520.7-18.5-Non-coated・CermetGS3

฿ 610.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.20.2GY2M0300F020N-GSVP10RT20.7-18.5-Coated・CarbideGS3

฿ 610.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Steel / Stainless Steel / Cast Iron / Heat-Resistant Alloy, Titanium Alloy0.20.2GY2M0300F020N-GSVP20RT20.7-18.5-Coated・CarbideGS3

฿ 610.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Heat-Resistant Alloy, Titanium Alloy0.20.2GY2M0300F020N-MMMP901520.7-19.1-Coated・CarbideMM3

Loading...

 

Basic Information

Shape Others Application Outer Diameter / Inner Diameter