1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Grooving Insert (for GY Holster) GY2B○○○020N

Grooving Insert (for GY Holster) GY2B○○○020N
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 510.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

New 8 mm wide insert and O.D. tool holder now added to the grooving tool "GY series"

 
Part Number
GY2B0220D020N-NX2525
GY2B0220D020N-RT9010
GY2B0220D020N-RT9020
GY2B0270E020N-NX2525
GY2B0270E020N-RT9010
GY2B0270E020N-RT9020
GY2B0340F020N-NX2525
GY2B0340F020N-RT9010
GY2B0340F020N-RT9020
GY2B0420G020N-NX2525
GY2B0420G020N-RT9010
GY2B0420G020N-RT9020
GY2B0520H020N-NX2525
GY2B0520H020N-RT9010
GY2B0520H020N-RT9020
GY2B0655J020N-NX2525
GY2B0655J020N-RT9010
GY2B0655J020N-RT9020
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Notation Symbol Material Details Material Type Cutting width (CW)
(mm)

฿ 510.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) SteelGY2B0220D020NNX2525Cermet2.2

฿ 510.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Heat-Resistant Alloy, Titanium AlloyGY2B0220D020NRT9010Carbide2.2

฿ 510.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Heat-Resistant Alloy, Titanium AlloyGY2B0220D020NRT9020Carbide2.2

฿ 510.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) SteelGY2B0270E020NNX2525Cermet2.7

฿ 510.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Heat-Resistant Alloy, Titanium AlloyGY2B0270E020NRT9010Carbide2.7

฿ 510.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Heat-Resistant Alloy, Titanium AlloyGY2B0270E020NRT9020Carbide2.7

฿ 536.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) SteelGY2B0340F020NNX2525Cermet3.4

฿ 536.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Heat-Resistant Alloy, Titanium AlloyGY2B0340F020NRT9010Carbide3.4

฿ 536.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Heat-Resistant Alloy, Titanium AlloyGY2B0340F020NRT9020Carbide3.4

฿ 536.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) SteelGY2B0420G020NNX2525Cermet4.2

฿ 536.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Heat-Resistant Alloy, Titanium AlloyGY2B0420G020NRT9010Carbide4.2

฿ 536.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Heat-Resistant Alloy, Titanium AlloyGY2B0420G020NRT9020Carbide4.2

฿ 590.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) SteelGY2B0520H020NNX2525Cermet5.2

฿ 590.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Heat-Resistant Alloy, Titanium AlloyGY2B0520H020NRT9010Carbide5.2

฿ 590.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Heat-Resistant Alloy, Titanium AlloyGY2B0520H020NRT9020Carbide5.2

฿ 644.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) SteelGY2B0655J020NNX2525Cermet6.55

฿ 644.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Heat-Resistant Alloy, Titanium AlloyGY2B0655J020NRT9010Carbide6.55

฿ 644.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) Heat-Resistant Alloy, Titanium AlloyGY2B0655J020NRT9020Carbide6.55

Loading...

  1. 1

Basic Information

Shape Others Application Outer Diameter / Inner Diameter Corner R 0.2
Corner R Re(mm) 0.2