(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
New 8 mm wide insert and O.D. tool holder now added to the grooving tool "GY series"
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Notation Symbol | Size L2 (mm) | Flute Width (mm) |
---|---|---|---|---|---|---|---|---|
฿ 5,478.00 | TURNING INSERTS | 10 Piece(s) | 15 Day(s) | GY1G0239E020N-GFGS | 20.70 | 2 | ||
฿ 5,630.00 | TURNING INSERTS | 10 Piece(s) | 15 Day(s) | GY1G0250E020N-GFGS | 20.70 | 2.39 | ||
฿ 5,630.00 | TURNING INSERTS | 10 Piece(s) | 15 Day(s) | GY1G0300F020N-GFGS | 20.70 | 2.5 | ||
฿ 5,850.00 | TURNING INSERTS | 10 Piece(s) | 15 Day(s) | GY1G0318F020N-GFGS | 20.70 | 3 | ||
฿ 5,850.00 | TURNING INSERTS | 10 Piece(s) | 15 Day(s) | GY1G0400G020N-GFGS | 20.70 | 3.18 | ||
฿ 6,152.00 | TURNING INSERTS | 10 Piece(s) | 15 Day(s) | GY1G0475H020N-GFGS | 25.65 | 4 | ||
฿ 7,034.00 | TURNING INSERTS | 10 Piece(s) | 15 Day(s) | GY1G0500H020N-GFGS | 25.65 | 4.75 | ||
฿ 7,034.00 | TURNING INSERTS | 10 Piece(s) | 15 Day(s) | MGTR43125 | 25.65 | 5 |
Loading...
Shape | Others | Application | Grooving / Parting | Available corners | 2 |
---|---|---|---|---|---|
work material | High-Hardness Material | Rake angle | Positive | Corner R | 0.2 |
Corner R Re(mm) | 0.2 | Material Details | MB8025 | Material Type | CBN |
Breaker | No breaker |
How can we improve?
How can we improve?