1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Grooving Insert (for GY Holster) GY1B○○○020N (GY1B0220D020N-NX2525)

TURNING INSERTS

Grooving Insert (for GY Holster) GY1B○○○020N (GY1B0220D020N-NX2525)
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

New 8 mm wide insert and O.D. tool holder now added to the grooving tool "GY series"

 
Part Number
GY1B0220D020N-NX2525
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipwork material Notation Symbol Material Details Material Type Dimension D1
(mm)
Cutting width (CW)
(mm)

฿ 510.00

TURNING INSERTS 10 Piece(s) Available 15 Day(s) SteelGY1B0220D020NNX2525Cermet-2.2

Loading...

  1. 1

Basic Information

Shape Others Application Outer Diameter / Inner Diameter Corner R 0.2
Corner R Re(mm) 0.2

Please check the type/dimensions/specifications of the part GY1B0220D020N-NX2525 in the Grooving Insert (for GY Holster) GY1B○○○020N series.

Products with similar specification

Part Number
GY1B0220D020N-RT9010
GY1B0220D020N-RT9020
GY1B0270E020N-NX2525
GY1B0270E020N-RT9010
GY1B0270E020N-RT9020
GY1B0340F020N-NX2525
Part NumberPriceMinimum Order QtyVolume DiscountDays to Shipwork material Notation Symbol Material Details Material Type Dimension D1
(mm)
Cutting width (CW)
(mm)

฿ 510.00

10 Piece(s) Available 15 Day(s) Heat-Resistant Alloy, Titanium AlloyGY1B0220D020NRT9010-Carbide2.2

฿ 510.00

10 Piece(s) Available 15 Day(s) Heat-Resistant Alloy, Titanium AlloyGY1B0220D020NRT9020Carbide-2.2

฿ 510.00

10 Piece(s) Available 15 Day(s) SteelGY1B0270E020NNX2525Cermet-2.7

฿ 510.00

10 Piece(s) Available 15 Day(s) Heat-Resistant Alloy, Titanium AlloyGY1B0270E020NRT9010-Carbide2.7

฿ 510.00

10 Piece(s) Available 15 Day(s) Heat-Resistant Alloy, Titanium AlloyGY1B0270E020NRT9020Carbide-2.7

฿ 536.00

10 Piece(s) Available 15 Day(s) SteelGY1B0340F020NNX2525Cermet-3.4