(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
For precision finish machining
Shape | Others | Application | Grooving / Parting | work material | Steel |
---|---|---|---|---|---|
Selfishly | Left Handed | Corner R Re(mm) | - | Material Details | UTi20T |
Material Type | Carbide | Dimension C(mm) | 0.1 |
Please check the type/dimensions/specifications of the part MLG1012L-UTI20T in the Grooving Insert (for FSL5) MLG○○L series.
Part Number |
---|
MLG1015L-UTI20T |
MLG1020L-UTI20T |
MLG1415L-UTI20T |
MLG1420L-UTI20T |
MLG1430L-UTI20T |
MLG2020L-UTI20T |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Notation Symbol | Dimension S1 (mm) | Size L1 (mm) | Size L2 (mm) | Dimension B4 (mm) | Cutting width (CW) (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 485.00 | 10 Piece(s) | 10 Day(s) | MLG1015L | 2.38 | 7 | 5 | 1 | 1.5 | ||
฿ 485.00 | 10 Piece(s) | 10 Day(s) | MLG1020L | 2.38 | 7 | 5 | 1 | 2 | ||
฿ 740.00 | 10 Piece(s) | 10 Day(s) | MLG1415L | 4.76 | 11.8 | 6.5 | 2 | 1.5 | ||
฿ 690.00 | 10 Piece(s) | 10 Day(s) | MLG1420L | 4.76 | 11.8 | 6.5 | 2 | 2 | ||
฿ 690.00 | 10 Piece(s) | 10 Day(s) | MLG1430L | 4.76 | 11.8 | 6.5 | 2 | 3 | ||
฿ 831.00 | 10 Piece(s) | 10 Day(s) | MLG2020L | 6.35 | 16.8 | 9.03 | 3 | 2 |
How can we improve?
How can we improve?