(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Favorable Cutting Chip Control in Medium Feed Conditions
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Selfishly | Corner R Re (mm) | Notation Symbol | Dimension W3 (mm) | Dimension B4 (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | Left Handed | 0.03 | GTAT03306V3L-E | 0.33 | 0.6 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | Right Handed | 0.03 | GTAT03306V3R-E | 0.33 | 0.6 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | Left Handed | 0.03 | GTAT04312V3L-E | 0.43 | 1.2 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | Right Handed | 0.03 | GTAT04312V3R-E | 0.43 | 1.2 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | Left Handed | 0.05 | GTAT05312V5L-E | 0.53 | 1.2 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | Right Handed | 0.05 | GTAT05312V5R-E | 0.53 | 1.2 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | Left Handed | 0.05 | GTAT07520V5L-E | 0.75 | 2 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | Right Handed | 0.05 | GTAT07520V5R-E | 0.75 | 2 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | Left Handed | 0.05 | GTAT09520V5L-E | 0.95 | 2 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | Right Handed | 0.05 | GTAT09520V5R-E | 0.95 | 2 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | Left Handed | 0.05 | GTAT10020V5L-E | 1 | 2 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | Right Handed | 0.05 | GTAT10020V5R-E | 1 | 2 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | Left Handed | 0.1 | GTAT1002001L-E | 1 | 2 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | Right Handed | 0.1 | GTAT1002001R-E | 1 | 2 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | Left Handed | 0.05 | GTAT12020V5L-E | 1.2 | 2 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | Right Handed | 0.05 | GTAT12020V5R-E | 1.2 | 2 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | Left Handed | 0.1 | GTAT1202001L-E | 1.2 | 2 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | Right Handed | 0.1 | GTAT1202001R-E | 1.2 | 2 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | Left Handed | 0.05 | GTAT14020V5L-E | 1.4 | 2 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | Right Handed | 0.05 | GTAT14020V5R-E | 1.4 | 2 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | Left Handed | 0.05 | GTBT15030V5L-E | 1.5 | 3 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | Right Handed | 0.05 | GTBT15030V5R-E | 1.5 | 3 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | Left Handed | 0.1 | GTBT1503001L-E | 1.5 | 3 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | Right Handed | 0.1 | GTBT1503001R-E | 1.5 | 3 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | Left Handed | 0.05 | GTBT18030V5L-E | 1.8 | 3 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | Right Handed | 0.05 | GTBT18030V5R-E | 1.8 | 3 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | Left Handed | 0.05 | GTBT20030V5L-E | 2 | 3 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | Right Handed | 0.05 | GTBT20030V5R-E | 2 | 3 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | Left Handed | 0.1 | GTBT2003001L-E | 2 | 3 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | Right Handed | 0.1 | GTBT2003001R-E | 2 | 3 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | Left Handed | 0.05 | GTBT22530V5L-E | 2.25 | 3 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | Right Handed | 0.05 | GTBT22530V5R-E | 2.25 | 3 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | Left Handed | 0.05 | GTCT25030V5L-E | 2.5 | 3 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | Right Handed | 0.05 | GTCT25030V5R-E | 2.5 | 3 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | Left Handed | 0.05 | GTCT27530V5L-E | 2.75 | 3 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | Right Handed | 0.05 | GTCT27530V5R-E | 2.75 | 3 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | Left Handed | 0.05 | GTCT30030V5L-E | 3 | 3 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | Right Handed | 0.05 | GTCT30030V5R-E | 3 | 3 |
Loading...
Shape | T (Triangular) | Application | Grooving / Parting | Material Details | VP15TF |
---|---|---|---|---|---|
Material Type | Coating | Dimension D1(mm) | 9.525 | Dimension S1(mm) | 3.18 |
Breaker | With Breaker |
How can we improve?
How can we improve?