(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Insert for turning.
Part Number |
---|
CSVTC0640R-B-VP15KZ |
CSVTC0750R-B-VP15KZ |
CSVTC0850R-B-VP15KZ |
CSVTC0950R-B-VP15KZ |
CSVTC1060R-B-VP15KZ |
CSVTC1360R-B-VP15KZ |
CSVTC1560R-B-VP15KZ |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Notation Symbol | Dimension W3 (mm) | Dimension B4 (mm) | Total Incision Amount (mm) |
---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | CSVTC0640R-B | 0.6 | 2 | 1.5 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | CSVTC0750R-B | 0.7 | 2.5 | 2.0 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | CSVTC0850R-B | 0.8 | 2.5 | 2.0 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | CSVTC0950R-B | 0.9 | 2.5 | 2.0 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | CSVTC1060R-B | 1 | 3 | 2.5 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | CSVTC1360R-B | 1.3 | 3 | 2.5 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | CSVTC1560R-B | 1.5 | 3 | 2.5 |
Loading...
Shape | C (80° Diamond) | Application | Outer Diameter / Inner Diameter | Rake angle | Negative |
---|---|---|---|---|---|
Selfishly | Right Handed | Corner R Re(mm) | 0 | Material Details | VP15KZ |
Material Type | Coating | Dimension D1(mm) | 6.35 | Dimension S1(mm) | 2.38 |
Breaker | With Breaker |
How can we improve?
How can we improve?