1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert for Outer Diameter Pre-Grinding (with Breaker) CSVTF○○R/L-B

Insert for Outer Diameter Pre-Grinding (with Breaker) CSVTF○○R/L-B
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Favorable Cutting Chip Control in Medium Feed Conditions

 
Part Number
CSVTF30AL-B-VP15KZ
CSVTF30AR-B-VP15KZ
CSVTF30BR-B-VP15KZ
CSVTF30CR-B-VP15KZ
CSVTF30DR-B-VP15KZ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Groove Width Notation Symbol Dimension B6
(mm)

฿ 999,999,999.00

MME INSERTS 5 Piece(s) Quote Left Handed0.3CSVTF30AL-B

฿ 999,999,999.00

MME INSERTS 5 Piece(s) Quote Right Handed0.3CSVTF30AR-B

฿ 999,999,999.00

MME INSERTS 5 Piece(s) Quote Right Handed0.3CSVTF30BR-B

฿ 999,999,999.00

MME INSERTS 5 Piece(s) Quote Right Handed0.15CSVTF30CR-B

฿ 999,999,999.00

MME INSERTS 5 Piece(s) Quote Right Handed0.15CSVTF30DR-B

Loading...

  1. 1

Basic Information

Shape Others Application Outer Diameter / Inner Diameter Corner R Re(mm) 0
Material Details VP15KZ Material Type Coating Dimension D1(mm) 6.35
Dimension S1(mm) 2.38 Breaker With Breaker Total Incision Amount(mm) 3.0