(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Abundant small corner rounding
Part Number |
---|
BTVT5375V5R-B-VP15TF |
BTVT537501R-B-VP15TF |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Corner R Re (mm) | Notation Symbol |
---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | 0.05 | BTVT5375V5R-B | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | 0.1 | BTVT537501R-B |
Loading...
Shape | Others | Application | Outer Diameter / Inner Diameter | Selfishly | Right Handed |
---|---|---|---|---|---|
Material Details | VP15TF | Material Type | Coating | Dimension D1(mm) | 6.35 |
Dimension S1(mm) | 3.18 | Breaker | With Breaker |
How can we improve?
How can we improve?