1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert for Outer Diameter Back-Grinding Machining (No Breaker) CSVTB○L (Part Number)

MME INSERTS

Insert for Outer Diameter Back-Grinding Machining (No Breaker) CSVTB○L
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,443.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Abundant small corner rounding

 
Part Number
CSVTB10AL-VP15KZ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,443.00

MME INSERTS 5 Piece(s) 15 Day(s)

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Application Outer Diameter / Inner Diameter Rake angle Negative
Selfishly Left Handed Corner R Re(mm) 0 Notation Symbol CSVTB10AL
Material Details VP15KZ Material Type Coating Dimension D1(mm) 6.35
Dimension S1(mm) 2.38 Dimension W3(mm) 1 Dimension B4(mm) 2.5
Breaker No breaker Total Incision Amount(mm) 2.0

Please check the type/dimensions/specifications of the part CSVTB10AL-VP15KZ in the Insert for Outer Diameter Back-Grinding Machining (No Breaker) CSVTB○L series.