1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert for Outer Diameter Back-Grinding Machining (No Breaker) BTAT-RX

MME INSERTS

Insert for Outer Diameter Back-Grinding Machining (No Breaker) BTAT-RX
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,060.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Abundant small corner rounding

 
Part Number
BTAT605000RX-VP15TF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,060.00

MME INSERTS 5 Piece(s) 15 Day(s)

Loading...

  1. 1

Basic Information

Shape Others Application Outer Diameter / Inner Diameter Selfishly Right Handed
Corner R Re(mm) 0 Notation Symbol BTBT604500R-B Material Details VP15TF
Material Type Coating Dimension B6(mm) 60° Breaker No breaker

Please check the type/dimensions/specifications of the part BTAT605000RX-VP15TF in the Insert for Outer Diameter Back-Grinding Machining (No Breaker) BTAT-RX series.