1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Threading Insert (with Breaker) TTAT○○○R/L○-B

Threading Insert (with Breaker) TTAT○○○R/L○-B
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,335.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Favorable Cutting Chip Control in Medium Feed Conditions

 
Part Number
TTAT55158V5LL-B-VP15TF
TTAT55158V5LR-B-VP15TF
TTAT55158V5RL-B-VP15TF
TTAT55158V5RR-B-VP15TF
TTAT60075F5LL-B-VP15TF
TTAT60075F5LR-B-VP15TF
TTAT60075F5RL-B-VP15TF
TTAT60075F5RR-B-VP15TF
TTAT60125V5LL-B-VP15TF
TTAT60125V5LR-B-VP15TF
TTAT60125V5RL-B-VP15TF
TTAT60125V5RR-B-VP15TF
TTAT6015001LN-B-VP15TF
TTAT6015001RN-B-VP15TF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipSelfishly Thread Model Corner R Re
(mm)
Notation Symbol Pitch mm
(mm)
Dimension Z2
(mm)

฿ 1,335.00

MME INSERTS 5 Piece(s) 15 Day(s) Left HandedGeneral-purpose 55°0.05TTAT55158V5LL-B(40-16)0.8

฿ 999,999,999.00

MME INSERTS 5 Piece(s) Quote Right HandedGeneral-purpose 55°0.05TTAT55158V5LR-B(40-16)0.8

฿ 999,999,999.00

MME INSERTS 5 Piece(s) Quote Left HandedGeneral-purpose 55°0.05TTAT55158V5RL-B(40-16)0.8

฿ 1,335.00

MME INSERTS 5 Piece(s) 40 Day(s) Right HandedGeneral-purpose 55°0.05TTAT55158V5RR-B(40-16)0.8

฿ 999,999,999.00

MME INSERTS 5 Piece(s) Quote Left HandedGeneral-purpose 60°0.05 FlatTTAT60075F5LL-B0.2-0.75(80-36)0.4

฿ 999,999,999.00

MME INSERTS 5 Piece(s) Quote Right HandedGeneral-purpose 60°0.05 FlatTTAT60075F5LR-B0.2-0.75(80-36)0.4

฿ 1,335.00

MME INSERTS 5 Piece(s) 15 Day(s) Left HandedGeneral-purpose 60°0.05 FlatTTAT60075F5RL-B0.2-0.75(80-36)0.4

฿ 1,335.00

MME INSERTS 5 Piece(s) 15 Day(s) Right HandedGeneral-purpose 60°0.05 FlatTTAT60075F5RR-B0.2-0.75(80-36)0.4

฿ 999,999,999.00

MME INSERTS 5 Piece(s) Quote Left HandedGeneral-purpose 60°0.05TTAT60125V5LL-B0.5-1.25(40-16)0.8

฿ 999,999,999.00

MME INSERTS 5 Piece(s) Quote Right HandedGeneral-purpose 60°0.05TTAT60125V5LR-B0.5-1.25(40-16)0.8

฿ 1,335.00

MME INSERTS 5 Piece(s) 15 Day(s) Left HandedGeneral-purpose 60°0.05TTAT60125V5RL-B0.5-1.25(40-16)0.8

฿ 1,335.00

MME INSERTS 5 Piece(s) 15 Day(s) Right HandedGeneral-purpose 60°0.05TTAT60125V5RR-B0.5-1.25(40-16)0.8

฿ 999,999,999.00

MME INSERTS 5 Piece(s) Quote -General-purpose 60°0.1TTAT6015001LN-B1.0-1.5(24-18)1.25

฿ 1,335.00

MME INSERTS 5 Piece(s) 40 Day(s) -General-purpose 60°0.1TTAT6015001RN-B1.0-1.5(24-18)1.25

Loading...

  1. 1

Basic Information

Shape Others Application Tapping work material Steel / Stainless Steel / Non-Ferrous Metal
Outer Diameter/Inner Diameter Major Diameter Material Details VP15TF Material Type Coating
Dimension S1(mm) 2.5 Breaker With Breaker