1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Threading Insert (without Breaker) CSVTT○○RR

MME INSERTS

Threading Insert (without Breaker) CSVTT○○RR
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,734.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Achieves thread machining with increased precision.

 
Part Number
CSVTT60050RR-VP15KZ
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,734.00

MME INSERTS 5 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Shape C (80° Diamond) Application Tapping Selfishly Right Handed
Corner R Re(mm) 0.03 Notation Symbol CSVTT60050RR Material Details VP15KZ
Material Type Coating Dimension D1(mm) 6.35 Dimension S1(mm) 2.38
Breaker No breaker Threading Pitch mm(mm) 0.2-0.5

Please check the type/dimensions/specifications of the part CSVTT60050RR-VP15KZ in the Threading Insert (without Breaker) CSVTT○○RR series.