1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Threading Insert (for SMT Tool) SMTTR○○○○ (Part Number)

Threading Insert (for SMT Tool) SMTTR○○○○
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 831.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Achieves thread machining with increased precision.

 
Part Number
SMTTR16036001-UTI20T
SMTTR16036002-UTI20T
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCorner R Corner R Re
(mm)
Notation Symbol Pitch mm
(mm)

฿ 831.00

MME INSERTS 10 Piece(s) 15 Day(s) -0.1SMTTR160360011.0-1.5

฿ 831.00

MME INSERTS 10 Piece(s) 40 Day(s) 0.20.2SMTTR160360021.75-2.0

Loading...

  1. 1

Basic Information

Shape T (Triangular) Application Tapping work material Steel / Stainless Steel / Cast Iron
Outer Diameter/Inner Diameter Major Diameter Thread Model General-purpose 60° Material Details UTi20T
Material Type Carbide Breaker No breaker