(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Achieves thread machining with increased precision.
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Corner R | Thread Model | Corner R Re (mm) | Notation Symbol | Material Details | Dimension D1 (mm) | Dimension S1 (mm) | Precision | Honing | Pitch mm (mm) | Pitch Threads per Inch (inch) | Dimension Z1 (mm) | Dimension Z2 (mm) | Total Incision Amount (mm) | Wiper Edge |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 941.00 | MME INSERTS | 5 Piece(s) | 40 Day(s) | - | ISO Meter 60° | 0.03 | MMT11IR050ISO | VP10MF | 6.35 | 3.04 | 6H | 0.6 | - | - | - | - | - | With flat cutting blade | |||
฿ 941.00 | MME INSERTS | 5 Piece(s) | 15 Day(s) | - | ISO Meter 60° | 0.04 | MMT11IR075ISO | VP10MF | 6.35 | 3.04 | 6H | 0.6 | - | - | - | - | - | With flat cutting blade | |||
฿ 564.00 | MME INSERTS | 5 Piece(s) | 40 Day(s) | - | ISO Meter 60° | 0.06 | MMT11IR100ISO-S | VP15TF | 6.35 | 3.04 | - | - | 1 | - | 0.6 | 0.7 | 0.58 | With flat cutting blade | |||
฿ 941.00 | MME INSERTS | 5 Piece(s) | 15 Day(s) | - | ISO Meter 60° | 0.1 | MMT11IR100ISO | VP10MF | 6.35 | 3.04 | 6H | 0.6 | - | - | - | - | - | With flat cutting blade | |||
฿ 941.00 | MME INSERTS | 5 Piece(s) | 40 Day(s) | - | ISO Meter 60° | 0.1 | MMT11IR100ISO | VP15TF | 6.35 | 3.04 | 6H | 0.6 | - | - | - | - | - | With flat cutting blade | |||
฿ 564.00 | MME INSERTS | 5 Piece(s) | 40 Day(s) | - | ISO Meter 60° | 0.08 | MMT11IR125ISO-S | VP15TF | 6.35 | 3.04 | - | - | 1.25 | - | 0.8 | 0.9 | 0.75 | With flat cutting blade | |||
฿ 941.00 | MME INSERTS | 5 Piece(s) | 15 Day(s) | - | ISO Meter 60° | 0.12 | MMT11IR125ISO | VP10MF | 6.35 | 3.04 | 6H | 0.8 | - | - | - | - | - | With flat cutting blade | |||
฿ 941.00 | MME INSERTS | 5 Piece(s) | 15 Day(s) | - | ISO Meter 60° | 0.12 | MMT11IR125ISO | VP15TF | 6.35 | 3.04 | 6H | 0.8 | - | - | - | - | - | With flat cutting blade | |||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | - | - | 0.26 | MMT11IR140BSPT | VP10MF | 6.35 | 3.04 | Standard BSPT | 0.9 | 14 | - | - | - | - | With flat cutting blade | |||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | - | Unified 60° | 0.11 | MMT11IR140UN | VP10MF | 6.35 | 3.04 | 2B | 0.9 | 14 | - | - | - | - | With flat cutting blade | |||
฿ 941.00 | MME INSERTS | 5 Piece(s) | 40 Day(s) | - | Wit 55° | 0.26 | MMT11IR140W | VP10MF | 6.35 | 3.04 | Medium class A | 0.9 | 14 | - | - | - | - | With flat cutting blade | |||
฿ 564.00 | MME INSERTS | 5 Piece(s) | 40 Day(s) | - | ISO Meter 60° | 0.1 | MMT11IR150ISO-S | VP15TF | 6.35 | 3.04 | - | - | 1.5 | - | 0.8 | 1.0 | 0.87 | With flat cutting blade | |||
฿ 941.00 | MME INSERTS | 5 Piece(s) | 40 Day(s) | - | ISO Meter 60° | 0.14 | MMT11IR150ISO | VP10MF | 6.35 | 3.04 | 6H | 0.8 | - | - | - | - | - | With flat cutting blade | |||
฿ 941.00 | MME INSERTS | 5 Piece(s) | 15 Day(s) | - | ISO Meter 60° | 0.14 | MMT11IR150ISO | VP15TF | 6.35 | 3.04 | 6H | 0.8 | - | - | - | - | - | With flat cutting blade | |||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | - | Unified 60° | 0.14 | MMT11IR160UN | VP10MF | 6.35 | 3.04 | 2B | 0.9 | 16 | - | - | - | - | With flat cutting blade | |||
฿ 941.00 | MME INSERTS | 5 Piece(s) | 15 Day(s) | - | ISO Meter 60° | 0.1 | MMT11IR175ISO | VP10MF | 6.35 | 3.04 | 6H | 0.9 | - | - | - | - | - | With flat cutting blade | |||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | - | Unified 60° | 0.12 | MMT11IR180UN | VP10MF | 6.35 | 3.04 | 2B | 0.8 | 18 | - | - | - | - | With flat cutting blade | |||
฿ 4,651.00 | INSERTS | 1 Pack(s) | 5 Pieces Per Package | 11 Day(s) | - | - | 0.14 | MMT11IR190BSPT | VP10MF | 6.35 | 3.04 | Standard BSPT | 0.8 | 19 | - | - | - | - | With flat cutting blade | ||
฿ 941.00 | MME INSERTS | 5 Piece(s) | 40 Day(s) | - | Wit 55° | 0.19 | MMT11IR190W | VP10MF | 6.35 | 3.04 | Medium class A | 0.8 | 19 | - | - | - | - | With flat cutting blade | |||
฿ 941.00 | MME INSERTS | 5 Piece(s) | 40 Day(s) | - | ISO Meter 60° | 0.18 | MMT11IR200ISO | VP10MF | 6.35 | 3.04 | 6H | 0.9 | - | - | - | - | - | With flat cutting blade | |||
฿ 941.00 | MME INSERTS | 5 Piece(s) | 15 Day(s) | - | Unified 60° | 0.11 | MMT11IR200UN | VP10MF | 6.35 | 3.04 | 2B | 0.8 | 20 | - | - | - | - | With flat cutting blade | |||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | - | Unified 60° | 0.09 | MMT11IR240UN | VP10MF | 6.35 | 3.04 | 2B | 0.7 | 24 | - | - | - | - | With flat cutting blade | |||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | - | Unified 60° | 0.05 | MMT11IR280UN | VP10MF | 6.35 | 3.04 | 2B | 0.6 | 28 | - | - | - | - | With flat cutting blade | |||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | - | Unified 60° | 0.04 | MMT11IR320UN | VP10MF | 6.35 | 3.04 | 2B | 0.6 | 32 | - | - | - | - | With flat cutting blade | |||
฿ 564.00 | MME INSERTS | 5 Piece(s) | 40 Day(s) | - | General-purpose 55° | 0.07 | MMT11IRA55-S | VP15TF | 6.35 | 3.04 | - | - | - | 48-16 | 0.8 | 0.9 | - | Without flat cutting blade | |||
฿ 941.00 | MME INSERTS | 5 Piece(s) | 15 Day(s) | - | General-purpose 55° | 0.05 | MMT11IRA55 | VP10MF | 6.35 | 3.04 | - | 0.8 | 48-16 | - | - | - | - | With flat cutting blade | |||
฿ 941.00 | MME INSERTS | 5 Piece(s) | 40 Day(s) | - | General-purpose 55° | 0.05 | MMT11IRA55 | VP15TF | 6.35 | 3.04 | - | 0.8 | 48-16 | - | - | - | - | With flat cutting blade | |||
฿ 564.00 | MME INSERTS | 5 Piece(s) | 40 Day(s) | - | General-purpose 60° | 0.03 | MMT11IRA60-S | VP15TF | 6.35 | 3.04 | - | - | 0.5-1.5 | 48-16 | 0.8 | 0.9 | - | Without flat cutting blade | |||
฿ 941.00 | MME INSERTS | 5 Piece(s) | 15 Day(s) | - | General-purpose 60° | 0.05 | MMT11IRA60 | VP10MF | 6.35 | 3.04 | - | 0.8 | 48-16 | - | 0.8 | 0.9 | - | Without flat cutting blade | |||
฿ 941.00 | MME INSERTS | 5 Piece(s) | 40 Day(s) | - | General-purpose 60° | 0.05 | MMT11IRA60 | VP15TF | 6.35 | 3.04 | - | 0.8 | 48-16 | - | 0.8 | 0.9 | - | Without flat cutting blade | |||
฿ 941.00 | MME INSERTS | 5 Piece(s) | 40 Day(s) | - | ISO Meter 60° | 0.03 | MMT16IR050ISO | VP10MF | 9.525 | 3.44 | 6H | 0.6 | - | - | - | - | - | With flat cutting blade | |||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | - | - | 0.93 | MMT16IR060RD | VP10MF | 9.525 | 3.44 | 7H | 1.4 | 6 | - | - | - | - | With flat cutting blade | |||
฿ 941.00 | MME INSERTS | 5 Piece(s) | 35 Day(s) | - | ISO Meter 60° | 0.01 | MMT16IR075ISO | VP10MF | 9.525 | 3.44 | 6H | 0.6 | - | - | - | - | - | With flat cutting blade | |||
฿ 1,082.00 | MME INSERTS | 5 Piece(s) | 15 Day(s) | - | Trapezoidal 29 ° | 0.1 | MMT16IR080ACME | VP10MF | 9.525 | 3.44 | 3G | 1.4 | 8 | - | - | - | - | With flat cutting blade | |||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | - | - | 0.41 | MMT16IR080APRD | VP10MF | 9.525 | 3.44 | Standard API RD | 1.3 | 8 | - | - | - | - | With flat cutting blade | |||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | - | American Pipe 60° | 0.14 | MMT16IR080NPT | VP10MF | 9.525 | 3.44 | Standard NPT | 1.3 | 8 | - | - | - | - | With flat cutting blade | |||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | - | - | 0.04 | MMT16IR080NPTF | VP10MF | 9.525 | 3.44 | Class 2 | 1.8 | 8 | - | - | - | - | With flat cutting blade | |||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | - | - | 0.70 | MMT16IR080RD | VP10MF | 9.525 | 3.44 | 7H | 1.4 | 8 | - | - | - | - | With flat cutting blade | |||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | - | Unified 60° | 0.27 | MMT16IR080UN | VP10MF | 9.525 | 3.44 | 2B | 1.1 | 8 | - | - | - | - | With flat cutting blade | |||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | - | Wit 55° | 0.39 | MMT16IR080W | VP10MF | 9.525 | 3.44 | Medium class A | 1.2 | 8 | - | - | - | - | With flat cutting blade | |||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | - | Unified 60° | 0.17 | MMT16IR090UN | VP10MF | 9.525 | 3.44 | 2B | 1.2 | 9 | - | - | - | - | With flat cutting blade | |||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | - | Wit 55° | 0.34 | MMT16IR090W | VP10MF | 9.525 | 3.44 | Medium class A | 1.2 | 9 | - | - | - | - | With flat cutting blade | |||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | - | Trapezoidal 29 ° | 0.08 | MMT16IR100ACME | VP10MF | 9.525 | 3.44 | 3G | 1.2 | 10 | - | - | - | - | With flat cutting blade | |||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | - | - | 0.34 | MMT16IR100APRD | VP10MF | 9.525 | 3.44 | Standard API RD | 1.2 | 10 | - | - | - | - | With flat cutting blade | |||
฿ 564.00 | MME INSERTS | 5 Piece(s) | 40 Day(s) | - | ISO Meter 60° | 0.06 | MMT16IR100ISO-S | VP15TF | 9.525 | 3.44 | - | - | 1 | - | 0.6 | 0.7 | 0.58 | With flat cutting blade | |||
฿ 564.00 | MME INSERTS | 5 Piece(s) | 15 Day(s) | - | ISO Meter 60° | 0.06 | MMT16IR100ISO-S | VP20RT | 9.525 | 3.44 | - | - | 1 | - | 0.6 | 0.7 | 0.58 | With flat cutting blade | |||
฿ 941.00 | MME INSERTS | 5 Piece(s) | 40 Day(s) | - | ISO Meter 60° | 0.1 | MMT16IR100ISO | VP10MF | 9.525 | 3.44 | 6H | 0.6 | - | - | - | - | - | With flat cutting blade | |||
฿ 941.00 | MME INSERTS | 5 Piece(s) | 15 Day(s) | - | ISO Meter 60° | 0.1 | MMT16IR100ISO | VP15TF | 9.525 | 3.44 | 6H | 0.6 | - | - | - | - | - | With flat cutting blade | |||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | - | - | 0.55 | MMT16IR100RD | VP10MF | 9.525 | 3.44 | 7H | 1.1 | 10 | - | - | - | - | With flat cutting blade | |||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | - | Unified 60° | 0.15 | MMT16IR100UN | VP10MF | 9.525 | 3.44 | 2B | 1.1 | 10 | - | - | - | - | With flat cutting blade | |||
฿ 1,034.00 | MME INSERTS | 5 Piece(s) | 40 Day(s) | - | Wit 55° | 0.37 | MMT16IR100W | VP10MF | 9.525 | 3.44 | Medium class A | 1.1 | 10 | - | - | - | - | With flat cutting blade | |||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | - | - | 0.32 | MMT16IR110BSPT-S | VP15TF | 9.525 | 3.44 | - | - | - | 11 | 1.1 | 1.5 | 1.48 | With flat cutting blade | |||
฿ 941.00 | MME INSERTS | 5 Piece(s) | 15 Day(s) | - | - | 0.33 | MMT16IR110BSPT | VP10MF | 9.525 | 3.44 | Standard BSPT | 1.1 | 11 | - | - | - | - | With flat cutting blade | |||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | - | - | 0.33 | MMT16IR110BSPT | VP15TF | 9.525 | 3.44 | Standard BSPT | 1.1 | 11 | - | - | - | - | With flat cutting blade | |||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | - | Unified 60° | 0.13 | MMT16IR110UN | VP10MF | 9.525 | 3.44 | 2B | 1.1 | 11 | - | - | - | - | With flat cutting blade | |||
฿ 564.00 | MME INSERTS | 5 Piece(s) | 15 Day(s) | - | Wit 55° | 0.32 | MMT16IR110W-S | VP15TF | 9.525 | 3.44 | - | - | - | 11 | 1.1 | 1.5 | 1.48 | With flat cutting blade | |||
฿ 941.00 | MME INSERTS | 5 Piece(s) | 15 Day(s) | - | Wit 55° | 0.33 | MMT16IR110W | VP10MF | 9.525 | 3.44 | Medium class A | 1.1 | 11 | - | - | - | - | With flat cutting blade | |||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | - | Wit 55° | 0.33 | MMT16IR110W | VP15TF | 9.525 | 3.44 | Medium class A | 1.1 | 11 | - | - | - | - | With flat cutting blade | |||
฿ 941.00 | MME INSERTS | 5 Piece(s) | 40 Day(s) | - | American Pipe 60° | 0.11 | MMT16IR115NPT | VP10MF | 9.525 | 3.44 | Standard NPT | 1.1 | 11.5 | - | - | - | - | With flat cutting blade | |||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | - | - | 0.04 | MMT16IR115NPTF | VP10MF | 9.525 | 3.44 | Class 2 | 1.5 | 11.5 | - | - | - | - | With flat cutting blade | |||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | - | Trapezoidal 29 ° | 0.05 | MMT16IR120ACME | VP10MF | 9.525 | 3.44 | 3G | 1.2 | 12 | - | - | - | - | With flat cutting blade | |||
฿ 564.00 | MME INSERTS | 5 Piece(s) | 15 Day(s) | - | Unified 60° | 0.14 | MMT16IR120UN-S | VP15TF | 9.525 | 3.44 | - | - | - | 12 | 1.1 | 1.4 | 1.22 | With flat cutting blade | |||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | - | Unified 60° | 0.18 | MMT16IR120UN | VP10MF | 9.525 | 3.44 | 2B | 1.1 | 12 | - | - | - | - | With flat cutting blade | |||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | - | Unified 60° | 0.18 | MMT16IR120UN | VP15TF | 9.525 | 3.44 | 2B | 1.1 | 12 | - | - | - | - | With flat cutting blade | |||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | - | Wit 55° | 0.3 | MMT16IR120W | VP10MF | 9.525 | 3.44 | Medium class A | 1.1 | 12 | - | - | - | - | With flat cutting blade | |||
฿ 564.00 | MME INSERTS | 5 Piece(s) | 40 Day(s) | - | ISO Meter 60° | 0.08 | MMT16IR125ISO-S | VP15TF | 9.525 | 3.44 | - | - | 1.25 | - | 0.8 | 0.9 | 0.72 | With flat cutting blade | |||
฿ 564.00 | MME INSERTS | 5 Piece(s) | 15 Day(s) | - | ISO Meter 60° | 0.08 | MMT16IR125ISO-S | VP20RT | 9.525 | 3.44 | - | - | 1.25 | - | 0.8 | 0.9 | 0.72 | With flat cutting blade | |||
฿ 941.00 | MME INSERTS | 5 Piece(s) | 15 Day(s) | - | ISO Meter 60° | 0.12 | MMT16IR125ISO | VP10MF | 9.525 | 3.44 | 6H | 0.8 | - | - | - | - | - | With flat cutting blade | |||
฿ 941.00 | MME INSERTS | 5 Piece(s) | 15 Day(s) | - | ISO Meter 60° | 0.12 | MMT16IR125ISO | VP15TF | 9.525 | 3.44 | 6H | 0.8 | - | - | - | - | - | With flat cutting blade | |||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | - | Unified 60° | 0.1 | MMT16IR130UN | VP10MF | 9.525 | 3.44 | 2B | 1 | 13 | - | - | - | - | With flat cutting blade | |||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | - | - | 0.25 | MMT16IR140BSPT-S | VP15TF | 9.525 | 3.44 | - | - | - | 14 | 1.0 | 1.2 | 1.16 | With flat cutting blade | |||
฿ 941.00 | MME INSERTS | 5 Piece(s) | 15 Day(s) | - | - | 0.26 | MMT16IR140BSPT | VP10MF | 9.525 | 3.44 | Standard BSPT | 1 | 14 | - | - | - | - | With flat cutting blade | |||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | - | - | 0.26 | MMT16IR140BSPT | VP15TF | 9.525 | 3.44 | Standard BSPT | 1 | 14 | - | - | - | - | With flat cutting blade | |||
฿ 941.00 | MME INSERTS | 5 Piece(s) | 40 Day(s) | - | American Pipe 60° | 0.09 | MMT16IR140NPT | VP10MF | 9.525 | 3.44 | Standard NPT | 0.9 | 14 | - | - | - | - | With flat cutting blade | |||
฿ 941.00 | MME INSERTS | 5 Piece(s) | 15 Day(s) | - | - | 0.04 | MMT16IR140NPTF | VP10MF | 9.525 | 3.44 | Class 2 | 1.2 | 14 | - | - | - | - | With flat cutting blade | |||
฿ 564.00 | MME INSERTS | 5 Piece(s) | 40 Day(s) | - | Unified 60° | 0.12 | MMT16IR140UN-S | VP15TF | 9.525 | 3.44 | - | - | - | 14 | 0.9 | 1.2 | 1.05 | With flat cutting blade | |||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | - | Unified 60° | 0.11 | MMT16IR140UN | VP10MF | 9.525 | 3.44 | 2B | 0.9 | 14 | - | - | - | - | With flat cutting blade | |||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | - | Unified 60° | 0.11 | MMT16IR140UN | VP15TF | 9.525 | 3.44 | 2B | 0.9 | 14 | - | - | - | - | With flat cutting blade | |||
฿ 564.00 | MME INSERTS | 5 Piece(s) | 40 Day(s) | - | Wit 55° | 0.25 | MMT16IR140W-S | VP15TF | 9.525 | 3.44 | - | - | - | 14 | 1.0 | 1.2 | 1.16 | With flat cutting blade | |||
฿ 941.00 | MME INSERTS | 5 Piece(s) | 35 Day(s) | - | Wit 55° | 0.26 | MMT16IR140W | VP10MF | 9.525 | 3.44 | Medium class A | 1 | 14 | - | - | - | - | With flat cutting blade | |||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | - | Wit 55° | 0.26 | MMT16IR140W | VP15TF | 9.525 | 3.44 | Medium class A | 1 | 14 | - | - | - | - | With flat cutting blade | |||
฿ 564.00 | MME INSERTS | 5 Piece(s) | 40 Day(s) | - | ISO Meter 60° | 0.1 | MMT16IR150ISO-S | VP15TF | 9.525 | 3.44 | - | - | 1.5 | - | 0.8 | 1.0 | 0.87 | With flat cutting blade | |||
฿ 564.00 | MME INSERTS | 5 Piece(s) | 40 Day(s) | - | ISO Meter 60° | 0.1 | MMT16IR150ISO-S | VP20RT | 9.525 | 3.44 | - | - | 1.5 | - | 0.8 | 1.0 | 0.87 | With flat cutting blade | |||
฿ 941.00 | MME INSERTS | 5 Piece(s) | 40 Day(s) | - | ISO Meter 60° | 0.14 | MMT16IR150ISO | VP10MF | 9.525 | 3.44 | 6H | 0.8 | - | - | - | - | - | With flat cutting blade | |||
฿ 941.00 | MME INSERTS | 5 Piece(s) | 40 Day(s) | - | ISO Meter 60° | 0.14 | MMT16IR150ISO | VP15TF | 9.525 | 3.44 | 6H | 0.8 | - | - | - | - | - | With flat cutting blade | |||
฿ 1,082.00 | MME INSERTS | 5 Piece(s) | 15 Day(s) | - | Trapezoidal 30° | 0.08 | MMT16IR150TR | VP10MF | 9.525 | 3.44 | 7H | 1 | - | - | - | - | - | With flat cutting blade | |||
฿ 564.00 | MME INSERTS | 5 Piece(s) | 40 Day(s) | - | Unified 60° | 0.11 | MMT16IR160UN-S | VP15TF | 9.525 | 3.44 | - | - | - | 16 | 0.9 | 1.1 | 0.92 | With flat cutting blade | |||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | - | Unified 60° | 0.14 | MMT16IR160UN | VP10MF | 9.525 | 3.44 | 2B | 0.9 | 16 | - | - | - | - | With flat cutting blade | |||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | - | Unified 60° | 0.14 | MMT16IR160UN | VP15TF | 9.525 | 3.44 | 2B | 0.9 | 16 | - | - | - | - | With flat cutting blade | |||
฿ 941.00 | MME INSERTS | 5 Piece(s) | 15 Day(s) | - | Wit 55° | 0.23 | MMT16IR160W | VP10MF | 9.525 | 3.44 | Medium class A | 0.9 | 16 | - | - | - | - | With flat cutting blade |
Loading...
Shape | T (Triangular) | Application | Tapping | Selfishly | No Preferred Hand |
---|---|---|---|---|---|
Material Type | Coating | Breaker | With Breaker |
How can we improve?
How can we improve?