(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Achieves thread machining with increased precision.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Corner R | Corner R Re (mm) | Notation Symbol | Material Details | Dimension D1 (mm) | Dimension S1 (mm) | Pitch Threads per Inch (inch) | Dimension Z1 (mm) | Dimension Z2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | - | 0.39 | MMT16ER080W | VP10MF | 9.525 | 3.44 | 8 | 1.2 | 1.5 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | - | 0.34 | MMT16ER090W | VP10MF | 9.525 | 3.44 | 9 | 1.2 | 1.7 | ||
฿ 1,034.00 | MME INSERTS | 5 Piece(s) | 40 Day(s) | - | 0.37 | MMT16ER100W | VP10MF | 9.525 | 3.44 | 10 | 1.1 | 1.5 | ||
฿ 941.00 | MME INSERTS | 5 Piece(s) | 15 Day(s) | - | 0.33 | MMT16ER110W | VP10MF | 9.525 | 3.44 | 11 | 1.1 | 1.5 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | - | 0.33 | MMT16ER110W | VP15TF | 9.525 | 3.44 | 11 | 1.1 | 1.5 | ||
฿ 941.00 | MME INSERTS | 5 Piece(s) | 40 Day(s) | - | 0.3 | MMT16ER120W | VP10MF | 9.525 | 3.44 | 12 | 1.1 | 1.4 | ||
฿ 941.00 | MME INSERTS | 5 Piece(s) | 15 Day(s) | - | 0.26 | MMT16ER140W | VP10MF | 9.525 | 3.44 | 14 | 1.0 | 1.2 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | - | 0.26 | MMT16ER140W | VP15TF | 9.525 | 3.44 | 14 | 1.0 | 1.2 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | 0.2 | 0.2 | MMT16ER180W | VP10MF | 9.525 | 3.44 | 18 | 0.8 | 1.0 | ||
฿ 941.00 | MME INSERTS | 5 Piece(s) | 15 Day(s) | - | 0.19 | MMT16ER190W | VP10MF | 9.525 | 3.44 | 19 | 0.8 | 1.0 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | - | 0.19 | MMT16ER190W | VP15TF | 9.525 | 3.44 | 19 | 0.8 | 1.0 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | - | 0.18 | MMT16ER200W | VP10MF | 9.525 | 3.44 | 20 | 0.8 | 0.9 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | - | 0.1 | MMT16ER260W | VP10MF | 9.525 | 3.44 | 26 | 0.7 | 0.8 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | - | 0.09 | MMT16ER280W | VP10MF | 9.525 | 3.44 | 28 | 0.6 | 0.7 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | - | 0.66 | MMT22ER050W | VP10MF | 12.7 | 4.64 | 5 | 1.7 | 2.4 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | - | 0.53 | MMT22ER060W | VP10MF | 12.7 | 4.64 | 6 | 1.6 | 2.3 | ||
฿ 999,999,999.00 | MME INSERTS | 5 Piece(s) | Quote | - | 0.46 | MMT22ER070W | VP10MF | 12.7 | 4.64 | 7 | 1.6 | 2.3 |
Loading...
Shape | Others | Application | Tapping | Selfishly | Right Handed |
---|---|---|---|---|---|
Thread Model | Wit 55° | Material Type | Coating | Breaker | No breaker |
Wiper Edge | Available |
How can we improve?
How can we improve?