1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Threading Insert (for MMTER Type) MMT○ER○UN

Threading Insert (for MMTER Type) MMT○ER○UN
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 941.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The photo is a representative image. The actual shape of the breaker is different.

Product Description

Achieves thread machining with increased precision.

 
Part Number
MMT16ER080UN-VP10MF
MMT16ER090UN-VP10MF
MMT16ER100UN-VP10MF
MMT16ER110UN-VP10MF
MMT16ER120UN-VP10MF
MMT16ER120UN-VP15TF
MMT16ER130UN-VP10MF
MMT16ER140UN-VP10MF
MMT16ER140UN-VP15TF
MMT16ER160UN-VP10MF
MMT16ER160UN-VP15TF
MMT16ER180UN-VP10MF
MMT16ER200UN-VP10MF
MMT16ER240UN-VP10MF
MMT16ER280UN-VP10MF
MMT16ER320UN-VP10MF
MMT22ER050UN-VP10MF
MMT22ER060UN-VP10MF
MMT22ER070UN-VP10MF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCorner R Re
(mm)
Notation Symbol Material Details Dimension D1
(mm)
Dimension S1
(mm)
Pitch Threads per Inch
(inch)
Dimension Z1
(mm)
Dimension Z2
(mm)

฿ 999,999,999.00

MME INSERTS 5 Piece(s) Quote 0.48MMT16ER080UNVP10MF9.5253.4481.21.6

฿ 999,999,999.00

MME INSERTS 5 Piece(s) Quote 0.35MMT16ER090UNVP10MF9.5253.4491.21.7

฿ 999,999,999.00

MME INSERTS 5 Piece(s) Quote 0.32MMT16ER100UNVP10MF9.5253.44101.11.5

฿ 999,999,999.00

MME INSERTS 5 Piece(s) Quote 0.29MMT16ER110UNVP10MF9.5253.44111.11.5

฿ 999,999,999.00

MME INSERTS 5 Piece(s) Quote 0.32MMT16ER120UNVP10MF9.5253.44121.11.4

฿ 999,999,999.00

MME INSERTS 5 Piece(s) Quote 0.32MMT16ER120UNVP15TF9.5253.44121.11.4

฿ 999,999,999.00

MME INSERTS 5 Piece(s) Quote 0.24MMT16ER130UNVP10MF9.5253.44131.01.3

฿ 999,999,999.00

MME INSERTS 5 Piece(s) Quote 0.22MMT16ER140UNVP10MF9.5253.44141.01.2

฿ 999,999,999.00

MME INSERTS 5 Piece(s) Quote 0.22MMT16ER140UNVP15TF9.5253.44141.01.2

฿ 999,999,999.00

MME INSERTS 5 Piece(s) Quote 0.24MMT16ER160UNVP10MF9.5253.44160.91.1

฿ 999,999,999.00

MME INSERTS 5 Piece(s) Quote 0.24MMT16ER160UNVP15TF9.5253.44160.91.1

฿ 941.00

MME INSERTS 5 Piece(s) 40 Day(s) 0.21MMT16ER180UNVP10MF9.5253.44180.81.0

฿ 999,999,999.00

MME INSERTS 5 Piece(s) Quote 0.19MMT16ER200UNVP10MF9.5253.44200.80.9

฿ 999,999,999.00

MME INSERTS 5 Piece(s) Quote 0.16MMT16ER240UNVP10MF9.5253.44240.70.8

฿ 941.00

MME INSERTS 5 Piece(s) 40 Day(s) 0.1MMT16ER280UNVP10MF9.5253.44280.60.7

฿ 941.00

MME INSERTS 5 Piece(s) 40 Day(s) 0.09MMT16ER320UNVP10MF9.5253.44320.60.6

฿ 999,999,999.00

MME INSERTS 5 Piece(s) Quote 0.64MMT22ER050UNVP10MF12.74.6451.72.5

฿ 999,999,999.00

MME INSERTS 5 Piece(s) Quote 0.53MMT22ER060UNVP10MF12.74.6461.62.3

฿ 999,999,999.00

MME INSERTS 5 Piece(s) Quote 0.47MMT22ER070UNVP10MF12.74.6471.62.3

Loading...

  1. 1

Basic Information

Shape Others Application Tapping Selfishly Right Handed
Thread Model Unified 60° Material Type Coating Breaker No breaker
Wiper Edge Available