1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Threading Insert (for MMTER Type) MMT○ER○NPTF

Threading Insert (for MMTER Type) MMT○ER○NPTF
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The photo is a representative image. The actual shape of the breaker is different.

Product Description

Achieves thread machining with increased precision.

 
Part Number
MMT16ER080NPTF-VP10MF
MMT16ER115NPTF-VP10MF
MMT16ER140NPTF-VP10MF
MMT16ER180NPTF-VP10MF
MMT16ER270NPTF-VP10MF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNotation Symbol Pitch Threads per Inch
(inch)
Dimension Z1
(mm)
Dimension Z2
(mm)

฿ 999,999,999.00

MME INSERTS 5 Piece(s) Quote MMT16ER080NPTF81.31.8

฿ 999,999,999.00

MME INSERTS 5 Piece(s) Quote MMT16ER115NPTF11.51.11.5

฿ 999,999,999.00

MME INSERTS 5 Piece(s) Quote MMT16ER140NPTF140.91.2

฿ 999,999,999.00

MME INSERTS 5 Piece(s) Quote MMT16ER180NPTF180.81.0

฿ 999,999,999.00

MME INSERTS 5 Piece(s) Quote MMT16ER270NPTF270.70.8

Loading...

  1. 1

Basic Information

Shape Others Application Tapping Selfishly Right Handed
Corner R Re(mm) 0.04 Material Details VP10MF Material Type Coating
Dimension D1(mm) 9.525 Dimension S1(mm) 3.44 Breaker No breaker
Wiper Edge Available