(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Achieves thread machining with increased precision.
Part Number |
---|
MMT16ER050ISO-VP10MF |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Corner R Re (mm) | Notation Symbol | Material Details | Dimension D1 (mm) | Dimension S1 (mm) | Pitch mm (mm) | Dimension Z1 (mm) | Dimension Z2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 941.00 | MME INSERTS | 5 Piece(s) | 40 Day(s) | 0.06 | MMT16ER050ISO | VP10MF | 9.525 | 3.44 | 0.5 | 0.6 | 0.4 |
Loading...
Shape | Others | Application | Tapping | Selfishly | Right Handed |
---|---|---|---|---|---|
Thread Model | ISO Meter 60° | Material Type | Coating | Breaker | No breaker |
Wiper Edge | Available |
Please check the type/dimensions/specifications of the part MMT16ER050ISO-VP10MF in the Threading Insert (for MMTER Type) MMT○ER○ISO series.
Part Number |
---|
MMT16ER075ISO-VP10MF |
MMT16ER100ISO-VP10MF |
MMT16ER100ISO-VP15TF |
MMT16ER125ISO-VP10MF |
MMT16ER125ISO-VP15TF |
MMT16ER150ISO-VP10MF |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Corner R Re (mm) | Notation Symbol | Material Details | Dimension D1 (mm) | Dimension S1 (mm) | Pitch mm (mm) | Dimension Z1 (mm) | Dimension Z2 (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 941.00 | 5 Piece(s) | 40 Day(s) | 0.1 | MMT16ER075ISO | VP10MF | 9.525 | 3.44 | 0.75 | 0.6 | 0.6 | ||
฿ 941.00 | 5 Piece(s) | 40 Day(s) | 0.16 | MMT16ER100ISO | VP10MF | 9.525 | 3.44 | 1 | 0.7 | 0.7 | ||
฿ 941.00 | 5 Piece(s) | 40 Day(s) | 0.16 | MMT16ER100ISO | VP15TF | 9.525 | 3.44 | 1 | 0.7 | 0.7 | ||
฿ 941.00 | 5 Piece(s) | 40 Day(s) | 0.19 | MMT16ER125ISO | VP10MF | 9.525 | 3.44 | 1.25 | 0.8 | 0.9 | ||
฿ 941.00 | 5 Piece(s) | 40 Day(s) | 0.19 | MMT16ER125ISO | VP15TF | 9.525 | 3.44 | 1.25 | 0.8 | 0.9 | ||
฿ 941.00 | 5 Piece(s) | 40 Day(s) | 0.23 | MMT16ER150ISO | VP10MF | 9.525 | 3.44 | 1.5 | 0.8 | 1.0 |
How can we improve?
How can we improve?