1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Threading Insert (for MMTER Type) MMT○ER○ACME【1-5 Pieces Per Package】

Threading Insert (for MMTER Type) MMT○ER○ACME
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,082.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Achieves thread machining with increased precision.

 
Part Number
MMT16ER080ACME-VP10MF
MMT16ER100ACME-VP10MF
MMT16ER120ACME-VP10MF
MMT22ER050ACME-VP10MF
MMT22ER060ACME-VP10MF
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipCorner R Re
(mm)
Notation Symbol Dimension D1
(mm)
Dimension S1
(mm)
Pitch Threads per Inch
(inch)
Dimension Z1
(mm)
Dimension Z2
(mm)

฿ 5,889.00

MME INSERTS 1 Pack(s)

5 Pieces Per Package

12 Day(s) 0.1MMT16ER080ACME9.5253.4481.41.5

฿ 1,082.00

MME INSERTS 5 Piece(s) 15 Day(s) 0.08MMT16ER100ACME9.5253.44101.31.4

฿ 999,999,999.00

MME INSERTS 5 Piece(s) Quote 0.08MMT16ER120ACME9.5253.44121.11.2

฿ 8,146.00

MME INSERTS 5 Piece(s) 16 Day(s) 0.1MMT22ER050ACME12.74.6452.02.3

฿ 1,786.00

MME INSERTS 5 Piece(s) 15 Day(s) 0.1MMT22ER060ACME12.74.6461.82.1

Loading...

  1. 1

Basic Information

Shape Others Application Tapping Selfishly Right Handed
Thread Model Trapezoidal 29 ° Material Details VP10MF Material Type Coating
Breaker No breaker Wiper Edge Available