1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Threading Insert (for MMTER Type) MMT○ER○○-S

Threading Insert (for MMTER Type) MMT○ER○○-S
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 564.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The photo is a representative image. The actual shape of the breaker is different.

Product Description

Achieves thread machining with increased precision.

 
Part Number
MMT16ERA55-S-VP15TF
MMT16ERA60-S-VP15TF
MMT16ERG55-S-VP15TF
MMT16ERG60-S-VP15TF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread Model Corner R Re
(mm)
Notation Symbol Pitch mm
(mm)
Pitch Threads per Inch
(inch)
Dimension Z1
(mm)
Dimension Z2
(mm)

฿ 564.00

MME INSERTS 5 Piece(s) 40 Day(s) General-purpose 55°0.07MMT16ERA55-S-48-160.80.9

฿ 564.00

MME INSERTS 5 Piece(s) 15 Day(s) General-purpose 60°0.06MMT16ERA60-S0.5-1.548-160.80.9

฿ 564.00

MME INSERTS 5 Piece(s) 40 Day(s) General-purpose 55°0.23MMT16ERG55-S-14-81.21.7

฿ 564.00

MME INSERTS 5 Piece(s) 1 Day(s) General-purpose 60°0.23MMT16ERG60-S1.75-3.014-81.21.7

Loading...

  1. 1

Basic Information

Shape Others Application Tapping Selfishly Right Handed
Material Details VP15TF Material Type Coating Dimension D1(mm) 9.525
Dimension S1(mm) 3.44 Breaker No breaker Wiper Edge NA