1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Threading Insert (for MMTER Type) MMT○ER○○○

Threading Insert (for MMTER Type) MMT○ER○○○
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 941.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Achieves thread machining with increased precision.

 
Part Number
MMT16ERAG55-VP10MF
MMT16ERAG60-VP10MF
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipThread Model Corner R Re
(mm)
Notation Symbol Pitch mm
(mm)

฿ 941.00

MME INSERTS 5 Piece(s) 15 Day(s) General-purpose 55°0.07MMT16ERAG55-

฿ 941.00

MME INSERTS 5 Piece(s) 15 Day(s) General-purpose 60°0.08MMT16ERAG600.5-3.0

Loading...

  1. 1

Basic Information

Shape Others Application Tapping Selfishly Right Handed
Material Details VP10MF Material Type Coating Dimension D1(mm) 9.525
Dimension S1(mm) 3.44 Breaker No breaker Pitch Threads per Inch(inch) 48-8
Dimension Z1(mm) 1.2 Dimension Z2(mm) 1.7 Wiper Edge NA